AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at: Cables
Products Overview Technical Info Manuals
 
Subcategories:  Sensors / Switches  Drives  PLC Programming & Expansion  Field I/O Expansion  Operator Interface  Industrial Monitors  Motion Control  ZipLink Pre-Wired PLC Connection Cables & Modules  Profibus Connectors  

Shop for this product

Cables

Many of our product lines include cables as accessories or as components in an integrated system.
You will find all product listings for cables that we carry listed in this section by product type.
You can also view information on the various types of cables in their individual product sections.

Available cable types include:


PLC Pre-wired I/O Connector Cables

The ZIPLink system eliminates the normally tedious process of wiring PLC I/O to terminal blocks.
Simply plug one end of a ZIPLink cable into a DirectLOGIC I/O module and the other end into a ZIPLink connector module.
It’s that easy! ZIPLinks use half the space, at a fraction of the total cost of terminal blocks.

ZIPLink cables are available in a number of pre-wired and ready-to-wire configurations that accommodate the majority of our DirectLOGIC discrete I/O modules.

Available model types include:

  • Standard cables and modules for: DL205 and DL305 8 channel, DL205 and DL405 16 channel, and DL205 and DL405 32 channel I/O modules

  • LED/ Sensor cables and modules for: DL205 and DL305 16 channel I/O modules

  • Fuse/ Relay cables and modules for: DL305 8 channel and 16 channel I/O modules

  • Communication Adapters:
    - 15 pin shielded cable for DN-15TB module 6.5 ft. (2 meters)
    - 25 pin shielded cable for DN-25TB module 6.5 ft. (2 meters)

  • Ready to Wire w/ Pigtail End:
    - DL-205-16 ready-to-wire 20 conductor cable, 2 A max/conductor 6.5 ft. (2 meters)
    - DL-305-16 ready-to-wire 24 conductor cable, 2 A max/conductor 6.5 ft. (2 meters)

  • Standard DL05/ DL06 PLCs:
    - ZIPLink cable for DL05 and DL06 16 point I/O modules to ZIPLink feed-through modules (0.5 meter)
    - ZIPLink cable for DL05 and DL06 16 point I/O LED modules (0.5 meter)
    - ZIPLink cable for DL05 and DL06 16 point I/O fuse/relay modules (0.5 meter)

  • Standard Straight-through:
    - Cable with 9-pin D-sub connectors on both ends, black. (2 meters)
    - Cable with 15-pin D-sub connectors on both ends, black. (2 meters)
    - Cable with 25-pin D-sub connectors on both ends, black. (2 meters)
    - Standard cable with two RJ12 connectors, black. (2 meters)

NOTES:
Analog and high current PLC I/O modules are NOT supported by ZIPLinks.
Use the ZL-DN15TB-CBL cable only for Communication Module DN-15TB; Super VGA cables will not function correctly.


Miscellaneous Cables

A variety of other cables are offered including:

  • Cables with quick disconnect plugs for sensors and switches (CD Series)

  • Cables to connect Enhanced 50 Series photoelectric sensors (CSDS, CSAS, CSMS Series)

  • Cables for drives (GS-CBL2, ICL, ICJ and ICS Series)

  • Cables for PLC Programming and Expansion including:
    • D0-CBL - RS232C shielded networking cable without RTS connections for DL05 or DL06 RJ12 networking ports.
    • DA-DSCBL - DirectSOFT Programming Cable Kit (saves over purchasing cables separately)
    • D2-DSCBL Series - DL Programming Cables
    • D2-EXCBL - DL205 Base Expansion Cable
    • D3-DSCBL Series - Programming Cables
    • D3-EXCBL - Base Expansion Cable
    • D3-HPCAS - Cassette Player Interface Cable
    • D3-HPCBL - Handheld Programmer Extension Cable
    • D4-DSCBL - DL405 Programming Cable
    • D4-EXCBL Series - Base Expansion Cables
    • D4-HPCBL Series - Handheld Program Extension Cables
    • D4-CASCBL - DL405 Cassette Interface Cable
    • FA-15HD - 15-pin high density D-Sub connector for Port 2 of DL06, D2-250, and D2-260 CPUs to RJ12 6P6C connector.
    • FA-CABKIT - Universal cable kit, works with all DirectLOGIC Programmable Logic L Controllers


  • Cables for Field I/O Expansion (T1K Series)

  • Cables for Operator Interfaces for C-more Touch Panels, Optimate Text Panel Products (EZ, OP, DP, DV and D4 Series), EZTouch and EZText



NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe
Security Certificates
Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement
Site Map
(web2 adc_charlie)