AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Cables > Operator Interface

Products Overview Technical Info Manuals
 
Subcategories:  C-more Touch Panel & Micro-Graphic Panel Cables  Optimate Text Panel Cables  EZTouch & EZText Panel Cables  Other Panel Cables  

Shop for this product
Cables for Operator Interfaces

C-more Touch Panel Programming and Communication Cables

Cable accessories to support C-more Touch Panels include:

  • USB-CBL-AB3 - Standard 3-ft. (0.9m) USB 2.0 cable, A-type connector to B-type connector, used to connect personal computer to any C-more touch panel for setup and programming.
    (Note: Touch panels require a 24 VDC power source for configuration and operation.)

  • USB-CBL-AB6 - Standard 6-ft. (1.8m) USB 2.0 cable, A-type connector to B-type connector, used to connect personal computer to any C-more touch panel for setup and programming.
    (Note: Touch panels require a 24 VDC power source for configuration and operation.)

  • USB-CBL-AB10 - Standard 10-ft (3 meter) USB 2.0 cable, A-type connector to B-type connector, used to connect personal computer to any C-more touch panel for setup and programming.
    (Note: Touch panels require a 24 VDC power source for configuration and operation.)

  • USB-CBL-AB15 - Standard 15-ft. (4.6m) USB 2.0 cable, A-type connector to B-type connector, used to connect personal computer to any C-more touch panel for setup and programming.
    (Note: Touch panels require a 24 VDC power source for configuration and operation.)

  • EA-2CBL - Shielded cable to connect any C-more Touch Panel to a DL05, DL06, DL105, DL205, D3-350 or D4-450 CPU. 3m (9.8ft) RS232C cable, 15-pin D-shell male connector to RJ12 modular connector.

  • EA-2CBL-1 - Shielded cable to connect any C-more Touch Panel to a D2-250 (bottom port) CPU. 3m (9.8ft) RS232C cable, 15-pin D-shell male connector to 15-pin male HD.

  • EA-3CBL - Shielded cable to connect any C-more Touch Panel to a D3-340 CPU top or bottom port. 3m (9.8ft) RS232C cable, 15-pin D-shell male connector to RJ11 modular connector.

  • EA-4CBL-1 - Shielded cable to connect any C-more Touch Panel to a DL405 (top port) CPU. 3m (9.8ft) RS232C cable, 15-pin D-shell male connector to 15-pin D-shell male connector.

  • EA-4CBL-2 - Shielded cable to connect any C-more Touch Panel to a D3-350 (bottom port), a D3-232-DCU installed on a D3-330 or D3-340, or DL-405 (bottom port) CPU. 3m (9.8ft) RS232C cable, 15-pin D-shell male connector to 25-pin D-shell male connector.

  • EA-MLOGIX-CBL - Shielded cable to connect any C-more Touch Panel to an A-B Micrologix 1000, 1200 or 1500 CPU. 1.83m (6ft) RS232C cable, 15-pin D-shell male connector to 8-pin DIN connector.

  • EA-SLC-232-CBL - Shielded cable to connect any C-more Touch Panel to an A-B SLC 5/03, 5/04 or 5/05 CPU with DF-1 port. 3m (9.8ft) RS232C cable, 15-pin D-shell male connector to 9-pin D-shell female connector.

  • EA-PLC5-232-CBL - Shielded cable to connect any C-more Touch Panel to an A-B PLC5 CPU with a DF1 port. 3m (9.8ft) RS232C cable, 15-pin D-shell male connector to 25-pin D-shell male connector.

  • EA-DH485-CBL - Shielded cable to connect any C-more Touch Panel to an A-B SLC500 CPU with a DH485 port. 3m (9.8ft) RS232C cable.

  • EA-OMRON-CBL - Shielded cable to connect any C-more touch panel to an Omron C200 or C500 CPU with HostLink protocol. 3m (9.8 ft.) RS232C cable, 15-pin D-shell male connector to 25-pin D-shell male connector.

  • EA-90-30-CBL - Shielded cable to connect any C-more Touch Panel to a GE Fanuc Series 90/30 or 90/70 serial port using SNPX protocol. 3m (9.8ft) RS232C cable, 15-pin D-shell male connector to 15-pin D-shell male connector.

  • EA-MITSU-CBL - Shielded cable to connect any C-more Touch Panel to a Mitsubishi FX Series CPU. 3m (9.8ft) RS422C cable, 15-pin D-shell male connector to 25-pin D-shell male connector.

  • EA-MITSU-CBL-1 - Shielded cable to connect any C-more Touch Panel to a Mitsubishi FX Series CPU. 3m (9.8ft) RS422C cable, 15-pin D-shell male connector to 8-pin mini DIN connector.


C-More Micro-Graphic Panel Programming and Communication Cables

Available cables for the C-More Micro-Graphic Panels include:

PC Programming Connections

  • EA-MG-PGM-CBL - USB to RS-232 Programming Cable Assembly
Cables for direct connect to panel’s serial port 1 (Powered from PLC serial port.)
  • DV-1000CBL - Direct LOGIC PLC RJ-12 port, DL05, DL06, DL105, DL205, D3-350, D4-450 and H2-WinPLC (RS-232C).
  • D4-1000CBL - Direct LOGIC DL405 PLC 15-pin D-sub port, DL405 (RS-232C).
  • FA-15HD - Direct LOGIC (VGA Style) 15-pin port, DL06, D2-250 (250-1), D2-260 (RS-232C). Use with DV-1000CBL cable.
  • FA-CABKIT - Direct LOGIC PLC 15-pin D-sub port, DL405 (RS-232C). Use with DV-1000CBL cable.
Cables for direct connect to panel’s serial port 1 (Powered from DC power adapter.)
  • OP-3CBL-1 - Direct LOGIC PLC RJ-11 port, D3-340 (RS-232C).
Cables used with optional serial port 2 (Not powered from PLC serial port.)
  • EA-2CBL - Direct LOGIC PLC RJ-12 port, DL05, DL06, DL105, DL205, D3-350, D4-450 and H2-WinPLC (RS-232C).
  • EA-2CBL-1 - Direct LOGIC (VGA Style) 15-pin port, DL06, D2-250 (250-1), D2-260 (RS-232C).
  • EA-3CBL - Direct LOGIC PLC RJ-11 port, D3-340 (RS-232C).
  • EA-4CBL-1 - Direct LOGIC DL405 PLC 15-pin D-sub port, DL405 (RS-232C).
  • EA-4CBL-2 - Direct LOGIC PLC 25-pin D-sub port, DL405, D3-350, DL305 DCU and all DCM’s (RS-232C).


DV-1000 and Optimation OP400 Cables

Available cables for the DV-1000 and Optimation OP400 units include:

  • DV-1000CBL Shielded cable to connect the DV-1000 to the DL05, DL06, DL105, DL230, DL240, DL250, DL350 or DL450 CPU phone jacks. 2m (6.56 ft.) RS232C cable has an RJ12 modular connector on each end.

  • D4-1000CBL - Shielded cable to connect the DV-1000 to 15-pin port on any DL405 CPU. 2m (6.56 ft.) RS232C cable, RJ12 modular connector to 15-pin D-shell male connector.

  • OP-CCBL - Configuration cable to connect your personal computer to any OP400 series Optimation unit for setup and programming. 2m (6.56ft) RS232C cable, RJ12 modular plug to 9-pin D-shell female connector. OP-PS400 power supply also required to configure OP400 panels.

  • OP-2CBL-2 - Shielded cable to connect any OP400 series OptiMate unit to a DL05, DL06, DL105, DL205, D3-350 or D4-450 CPU. 2m (6.56ft) RS232C cable, RJ12 modular connector to RJ12 modular connector.

  • OP-3CBL-1- Shielded cable to connect any OP400 series OptiMate unit to a D3-340 CPU. 2m (6.56ft) RS232C cable, RJ12 modular connector to RJ11 modular connector.

  • OP-4CBL3 - Shielded cable to connect any OP400 series OptiMate unit to a DL405 CPU. 2m (6.56ft) RS232C cable, RJ12 modular plug to 15-pin D-shell male connector.

  • OP-ACBL-3 - Shielded cable to connect any OP400 series OptiMate unit to an Allen-Bradley SLC5/03 & SLC5/04 CPUs with a 9-pin connector. 2m (6.56ft) RS232C cable, RJ12 modular connector to 9-pin D-shell female connector.

  • OP-ACBL-4 - Shielded cable to connect any OP400 series OptiMate unit to an Allen-Bradley MicroLogix CPU. 2m (6.56ft) RS232C cable, RJ12 modular connector to Mini-DIN right angle connector.


Optimation OP600 and OP1000 Cables

Available cables for the Optimation OP600 and OP1000 units include:

  • OP-2CBL - Shielded cable to connect any OP600 or OP1000 series OptiMate unit to a DL05, DL105, DL205, D3-350 or D4-450 CPU. 2m (6.56ft) RS232C cable, 15-pin D-shell male connector to RJ12 modular connector.

  • OP-2CBL-1 - Shielded cable to connect any OP600 or OP1000 series OptiMate unit to the bottom port of a DL250 CPU. 2m (6.56ft) RS232C cable, 15-pin D-shell male connector to 15-pin male HD15 connector.

  • OP-3CBL - Shielded cable to connect any OP600 or OP1000 series OptiMate unit to a DL340 CPU. 2m (6.56ft) RS232C cable, 15-pin D-shell male connector to RJ11 modular connector. (See OP-4CBL-2 if you are using a DL330 or DL330P with a DCU.)

  • OP-4CBL-1 - Shielded cable to connect any OP600 or OP1000 series OptiMate unit to a DL405 CPU 15-pin port. 2m (6.56ft) RS232C cable, 15-pin D-shell male connector to 15-pin D-shell male connector.

  • OP-4CBL-2 - Shielded cable to connect any OP600 or OP1000 series OptiMate unit to a DL405 or DL350 CPU 25-pin port. 2m (6.56ft) RS232C cable, 15-pin D-shell male connector to 25-pin D-shell male connector. Can also be used to connect an OptiMate unit to a D3-330 or D3-330P CPU using a D3-232-DCU, or with the GE 90/30 Series.

  • OP-ACBL-1 - Configuration cable to connect your personal computer to any OP600 or OP1000 series Optimation unit for setup and programming. Also used for connecting any OP600 or OP1000 series OptiMate unit to an Allen-Bradley SLC5/03 & SLC5/04 CPUs with a 9-pin connector. 2m (6.56ft) RS232C cable, 15-pin D-shell male connector to 9-pin D-shell female connector.

  • OP-ACBL-2 - Shielded cable to connect any OP600 or OP1000 series OptiMate unit to an Allen-Bradley MicroLogix CPU. 2m (6.56ft) RS232C cable, 15-pin D-shell male to mini-DIN right-angle connector.

  • OP-MCBL-1 - Shielded cable to connect any 1000 Series OptiMate unit to MODBUS (RTU) with an RJ45 connector. 2m (6.56ft) RS232C cable, 15-pin D-shell male to RJ45 connector.

  • OP-CMCON-1 - Package of 4 crimp-on ribbon cable connectors for the OP-9001 Communication Master. Ribbon cable not included. See the OP-9001 manual for recommended cable types.

  • OP-CMCON-2 - Package of 4 solder type connector kit for the OP-9001 Communication Master. Cable not included. See the OP-9001 manual for recommended cable types.

  • OP-CMCON-3 - Package of 2 D-shell connectors with terminal blocks for use with the OP-9001 Communication Master. Makes multidrop cable installation easier. See the OP-9001 manual for recommended cable types.


EZText and EZTouch Communication Cables

Don't forget to check out our NEXT GENERATION C-MORE TOUCH PANELS!

Cable accessories to support the EZText and EZTouch panels include:

  • EZTEXT-PGMCBL - Configuration cable to connect your personal computer to any EZText panel for setup and programming. 2m (6.56ft) RS232C cable, 15-pin D-shell male connector to 9-pin D-shell female connector. External 24V DC power supply also required to configure EZText panels.

  • EZTOUCH-PGMCBL - Configuration cable to connect your personal computer to any EZTouch panel for setup and programming. 3m (9.8ft) RS232C cable, 9-pin D-shell male connector to 9-pin D-shell female connector. External 24V DC power supply also required to configure EZTouch panels.

  • EZ-3CBL - Shielded cable to connect any EZText or EZTouch panel to a D3-340 CPU top or bottom port. 3m (9.8ft) RS232C cable, 15-pin D-shell male connector to RJ11 modular connector.

  • EZ-4CBL-1 - Discontinued item. Please order EA-4CBL-1 (exact replacement except cable color is green instead of blue).

  • EZ-4CBL-2 - Shielded cable to connect any EZText or EZTouch panel to a D3-350 (bottom port), a D3-232-DCU installed on a D3-330 or D3-340, or DL-405 (bottom port) CPU. 3m (9.8ft) RS232C cable, 15-pin D-shell male connector to 25-pin D-shell male connector.

  • EZPLC5-232-CBL - Shielded cable to connect any EZText or EZTouch panel to an A-B PLC5 CPU with a DF1 port. 3m (9.8ft) RS232C cable, 15-pin D-shell male connector to 25-pin D-shell male connector.

  • EZ-DH485-CBL - Shielded cable to connect any EZText or EZTouch panel to an A-B SLC500 CPU with a DH485 port. 3m (9.8ft) RS232C cable.

  • EZ-OMRON-CBL - Cable to connect any EZText or EZTouch panel to an Omron C20, C200 or C500 CPU.

  • EZ-90-30-CBL - Shielded cable to connect any EZText or EZTouch panel to a GE Fanuc Series 90/30 or 90/70 serial port using SNPX protocol. 3m (9.8ft) RS232C cable, 15-pin D-shell male connector to 15-pin D-shell male connector.

  • EZ-MITSU-CBL - Shielded cable to connect any EZText or EZTouch panel to a Mitsubishi FX Series CPU. 3m (9.8ft) RS422C cable, 15-pin D-shell male connector to 25-pin D-shell male connector.

  • EZ-MITSU-CBL-1 - Shielded cable to connect any EZText or EZTouch panel to a Mitsubishi FX Series CPU. 3m (9.8ft) RS422C cable, 15-pin D-shell male connector to 8-pin mini DIN connector.

  • EZ-S7MPI-CBL - Shielded cable to connect any EZText or EZTouch panel to a Siemens Simatic S7 Series CPU. 3m (9.8ft) RS422C cable, 15-pin D-shell male connector to 9-pin D-shell connector.

  • EZ-COMCON4 - 9-pin female D-sub connectors with terminal blocks.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)