AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Cables > PLC Programming & Expansion

Products Overview Technical Info Manuals
 
Categories:  Sensors / Switches  Drives  PLC Programming & Expansion  Field I/O Expansion  Operator Interface  Industrial Monitors  Motion Control  ZipLink Pre-Wired PLC Connection Cables & Modules  Profibus Connectors  

Shop for this product
Cables for PLC Programming and Expansion I/O

Since CPUs provide many different communication port possibilities, it is helpful to know exactly which communications cable is required. Please refer to the reference tables provided in the catalog or technical specification documents to determine the requirements for your CPU. Cables available for PLC programming and expansion include:

  • D0-CBL - 12ft. (3.66m) RS232C shielded networking cable without RTS connections for DL05 or DL06 RJ12 networking ports. Enables direct networking of two PLCs.

  • DA-DSCBL - Single kit containing 1 each of: D2-DSCBL, D3-DSCBL-1, D3-DSCBL-2, D4-DSCBL. Saves over the price of cables purchased separately.

  • D2-DSCBL - 12 ft. (3.66m) RS232 shielded PC programming cable for DL05, DL06, DL105, DL205, D3-350, and D4-450 CPUs. 9-pin D-shell female connector to an RJ12 6P6C connector.

  • D2-DSCBL-1 - 12 ft. (3.66m) RS232 shielded PC programming cable for DL06, D2-250-1 and D2-260 CPUs. 9-pin D-shell female connector to a 15-pin male HD15 connector.

  • D2-DSCBL-2 - 12 ft. (3.66m) RS232 shielded pigtail cable for the bottom port of a DL06, D2-250-1 or D2-260 CPU. 15-pin D-shell male SVGA connector to 14 tinned wires.

  • D2-EXCBL-1 - DL205 base expansion cable, 1m

  • D3-DSCBL-1 - 12 ft. (3.66m) RS232 shielded PC programming cable for the D3-340 CPU. 9-pin D-shell female connector to an RJ11 connector.

  • D3-DSCBL-2 - 12 ft. (3.66m) RS232 shielded PC programming cable for the DL330 & DL330P CPUs. An RS232 Data Communications Unit is also required to use this cable. 9-pin D-shell female connector to 25-pin D-shell male connector. Can also be used to connect the bottom port of a DL405 or D3-350 CPU, or to DL205/DL305/DL405 DCM modules.

  • D3-EXCBL - Base expansion cable, 1.5 ft. (0.5m)

  • D3-HPCBL - Handheld programmer shielded extension cable, 4.62 ft. (1.5m) for D3-HPP

  • D3-HPCAS - Handheld programmer cassette interface replacement cable to connect a D3-HP or D3-HPP to a recorder for program storage (qty. 2)

  • D4-DSCBL - 12 ft. (3.66m) RS232 shielded PC programming cable for the 15-pin port on the DL405 CPUs. 9-pin D-shell female connector to 15-pin D-shell male connector. For programming over the DL405 25-pin port, use D3-DSCBL-2.

  • D4-EXCBL Series - Base expansion cables, .5m or 1m lengths

  • D4-HPCBL Series - Handheld Program Extension Cables for use with D4-HPP-1 programmer, 1.5m or 3m lengths

  • D4-CASCBL - DL405 Cassette interface cable for use with D4-HPP-1 programmer

  • FA-15HD - 15-pin high density D-Sub connector for Port 2 of DL06, D2-250, and D2-260 CPUs to RJ12 6P6C connector. Used to connect RS232 Port 2 of DL06, D2-250, and D2-260 CPUs to personal computers using the FA-CABKIT included unshielded cable, or a D2-DSCBL shielded programming cable.

  • FA-CABKIT - Universal cable kit for all CPUs (with RS232C ports) and personal computers. Comes with four pre-wired D-Sub to modular adapters, which can connect most RS-232C ports using a single unshielded 7ft. (2.1m) cable (included). Includes manual with product. NOTE: Does not include 15-pin connector for bottom port of of D2-250 CPU.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)