AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Circuit Protection / Fuses / Disconnects > Fuses & Fuse Holders > Fuse Holders, Fuse Blocks & Accessories

Products Overview Technical Info Manuals
 
Subcategories:  Midget and Class CC Fuse Holders, Fuse Blocks, & Accessories  Class J Fuse Holders, Fuse Blocks, & Accessories  RK1 & RK5 Fuse Holders, Fuse Blocks, & Accessories  

Shop for this product
We offer you quality industrial fuse products at low prices.


Fuse Accessories in pdf format

 Fuse Holders & Fuse Blocks Fuse Holders and Fuse Blocks

AutomationDirect offers a variety of fuse accessories including fuse holders, fuse blocks, a fuse puller, and assembly pins for assembling 2 and 3-pole CHM or CHCC series fuse holders.

Several classes of fuse holders and fuse blocks available for use with our extensive line of Current Limiting and Midget fuses.

    Class CC Fuse Blocks
    Class M Fuse Blocks
    Class J Fuse Blocks
    Class R Fuse Blocks

    Class CC Modular Fuse Holders
    Class M Modular Fuse Holders
    Class J Fuse Holders
Fuse holders (DIN rail mount) are also available for the 1/4" x 1-1/4" and 5 x 20 mm size general purpose fuses. [more info]

BC Series Fuseblocks

Class CC Fuse Blocks

These panel-mount fuse blocks are for use with Class CC Fuses (Edison EDCC, HCTR and HCLR).
    Fuse Class: Class CC Fuses (Edison EDCC, HCTR and HCLR).
    Terminal type: Pressure plate with quick connect terminal
    Base: Thermoplastic
    Clips: Bright tin-plated bronze
    UL Flammability: 94V-0
    Ratings: 600 VAC, 30 Amps
  • UL listed to 512, Guide IZLT, File 14853
  • CSA C22.2 No. 39 Class 6225-01, File LR47235
  • CE Compliant

BM Series Fuseblocks

Class M Fuse Blocks

These panel-mount fuse blocks are for use with any 13/32” x 1-1/2” Class M Fuses (Edison MCL, MEQ, MEN and MOL).
    Fuse Class: Class M Fuses (Edison MCL, MEQ, MEN and MOL).
    Terminal type: Pressure plate with quick connect terminal
    Base: Thermoplastic
    Clips: Bright tin-plated bronze
    UL Flammability: 94V-0
    Ratings: 600 VAC, 30 Amps
  • UL Recognized to 512, Guide IZLT2, File E14853
  • CSA C22.2, No.39, Class 6225-01, File 47235

Class J Fuse Blocks

These panel-mount fuse blocks are for use with class J fuses.
    Fuse Class: Class J Fuses
    Terminal type:
    - C = Box lug type
    - CR = Box lug type, with retaining clip
    - P = Pressure plate. Clip reinforcing springs are standard on fuseblocks rated 100A and above
    Construction: Thermoplastic
    UL Flammability: 94V-0
    Voltage Ratings: 600 VAC
    Ampere Ratings: 0.50 - 600 Amps
    Withstand Rating: 200,000 RMS Symmetrical Amps
  • UL Listed, UL 512, Guide IZLT, File E14853
  • CSA, certified, C22.2 No. 39, Class 6225-01, File 47235

Class R Fuse Blocks

These panel-mount fuse blocks are for use with Edison LENRK and ECNR, R250; Edison LESRK and ECSR, R600, Class R fuses.
    Fuse Class: Class R Fuses
    Terminal type:
    - SR = Screw type, clip with reinforced spring.
    - CR = Box lug type, clip with reinforced spring
    Construction: Thermoplastic
    UL Flammability: 94V-0
    Voltage Ratings: 600 VAC
    Ampere Ratings: 0.10 - 600 Amps
    Withstand Rating: 200,000 RMS Symmetrical Amps
  • UL Listed, UL 512, Guide IZLT, File E14853
  • CSA, Certified, C22.2 No.39 Class 6225-01, File 47235

Modular Fuse Holders - Class CC and M

Features:

  • Class CC and Class M Fuses
  • Din rail mounting
  • Finger-safe protection
  • Optional “open-fuse” indication
  • Polyester material is UL 94V-0 rated, self-extinguishing
  • Multi-phase connections available for ganging poles
  • CE marking
Modular Fuse Holders - Class CC and M

Agency Approvals Class CC

  • UL Listed to 512, Guide IZLT, File E14853
  • CSA Certified, Std. C22.2 No. 39, Class 6225-01, File LR47235
  • IEC 60269
  • IEC 60947
  • CE Compliant

Agency Approvals Midget

  • UL Recognized to 512, Guide IZLT2, File E14853
  • CSA Certified, Std. C22.2 No. 39, Class 6225-01, File LR47235
  • IEC 60269
  • IEC 60947
  • CE Compliant

Class J Fuseholders

Class J Fuse Holders

Features:

  • DIN rail or panel mounting features
  • Choice of LED indicator or non-indicating fuse holder
  • Comes in standard 1-, 2- and 3-Pole ganged assemblies where all fuses are extracted simultaneously
  • Meets requirements of IEC 60529 for IP-20 finger safe rating
  • Fuseholder wire ports dual wire rated from 18 to 3 AWG

Specifications:

    Fuse Class: Class J Fuses
    Construction: Thermoplastic, with tin-plated copper clip
    UL Flammability: 94V-0
    Voltage Ratings: 600 VAC
    Ampere Ratings: 1 - 60 Amps
    Interrupting Rating: 200,000 RMS Symmetrical Amps
    Minimum Indicating Voltage (neon lamp): 90 Volts
    Nominal Operating Current (neon lamp): 34 mA (460 VAC)

Agency Approvals:

  • UL Listed per UL 512, Guide IZLT, File E14853
  • CSA Certified per C22.2 Nos. 39 Class 6225-01, File LR47235
  • Other Electrical Certifications: CE compliance for the European Union Low Voltage Directive

Small Dimension, General Purpose Fuse Holders

Fuse holders (DIN rail mount) are also available for the 1/4" x 1-1/4" and 5 x 20 mm size general purpose fuses.
    DN-F6 - 1/4" x 1-1/4" fuse size
    DN-F6L - 1/4" x 1-1/4" fuse size with LED blown fuse indicator

    DN-F10 - 5 x 20 mm fuse size
    DN-F10L - 5 x 20 mm fuse size with LED blown fuse indicator
LED fuse blocks are polarity sensitive. You can find these general purpose fuse holders in Terminal Blocks & Wiring Solutions.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)