AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Circuit Protection / Fuses / Disconnects > Supplementary Protectors (WMS Series)

Products Overview Technical Info Manuals
 
Subcategories:  Single Pole Protectors (WMS1 Series)  Double Pole Protectors (WMS2 Series)  Triple Pole Protectors (WMS3 Series)  Spare Parts & Accessories  

Shop for this product



Supplementary Protectors (Circuit Breakers) Supplementary Protectors

We are pleased to offer Cutler-Hammer™ WMS Series Supplementary Protector Breakers by Eaton Corporation. These are standard supplementary protector breakers, recognized by UL and CSA under UL 1077 and CSA 22.2. They are CE marked in accordance with Low Voltage Directive (LVD) (73/23/EEC).

These supplementary protectors are used to provide overcurrent protection where branch protection (for example, UL 489 MCCB) is already provided or not required. The units can be installed as a component within or part of an appliance or a piece of electrical equipment.

They are ideal replacements for fuses that are applied as a supplementary protector, i.e. in addition to branch protection (if required). They are 35 mm DIN-rail mountable, utilizing a metallic “extra strength” spring clip.

Check out our competitive prices

Single-Pole supplementary protectors are priced at $8.50

Double-Pole supplementary protectors are priced at $17.00

Triple-Pole supplementary protectors are priced at $24.00

WMS Series Supplementary Protectors Overview


Applications

These supplementary protectors are to be applied in conjunction with a branch protector (if branch protection is required) and can be a replacement for similarly applied fuses.

The advantage over fuses is that these devices are resettable and the status is easily and clearly identified by the position of the handle and the flag indicator.

These supplementary protectors provide a wide range of current ratings from 0.5 to 60 amperes and three different overcurrent characteristic curves: B, C and D.

You can select a device that provides maximum reliability and accuracy to fit various applications.

With 35 mm DIN-rail mounting and “Quick 3 Step” field mountable accessories, it is easy for you to select and apply these supplementary protectors.

Cutler-Hammer WMS Series Supplementary Protector Breakers are ideal for providing protection in a multitude of applications, including:

  • Control power transformers
  • Relays
  • Contactor coils
  • Lighting circuits


Features, Benefits, and Functions

  • Current limiting design provides fast short circuit interruption that reduces the let-through energy which can damage the circuit.

  • Thermal Magnetic Overcurrent Protection:
    Two levels, categorized by B, C and D curves. In direct relation to continuous rating of the device.

    - B Curve Trip - 3 to 5 X rated current
    Suited for applications where maxmum protection is required for control circuits from low level short circuit faults that could damage the wiring.

    - C Curve Trip - 5 to 10 X rated current ... New!
    Typically used for control circuits.

    - D curve Trip - 10 to 20 X rated current
    Provides a magnetic range to allow for higher inrush levels during startup, that are usually seen with transformers and other high inductive systems.

  • Color coded status indicator window: Red = ON or Green = OFF.

  • IP20 Finger Protection

  • Provision for Dual Connection - line and load:
    - Cable direct into terminal
    - Cable utilizing Ring Tung connector

  • 35 mm DIN-rail mountable, utilizing “extra strength” spring clip.

Cutler-Hammer breakers and parts are available for sale in North America only.


Standards and Certifications

The WMS Series Supplementary Protector is a dual-rated circuit breaker product for both AC and DC supplies, in accordance with UL 1077, CSA 22.2 and IEC 898 standards, and is marked with CE in accordance with the Low Voltage Directive. With this dual standard product, you can include it in your design knowing that, in most cases wherever your equipment is used, the product will conform with the local UL, CSA or IEC (European) requirements. This is very important as different areas of the world market draw closer together and the need for circuit protection devices that meet a variety of international standards is a common occurrence.

  • UL recognized under UL 1077
  • CSA 22.2, No. 235
  • IEC 898
  • IEC 60947-2


Field Mountable Accessories - No Tools Required!

It is now easier for you to select and apply these circuit breaker products due to easy mounting on a 35 mm DIN-rail, and the “Quick 3 Step” field mountable accessories which include:

  • Auxiliary switch
  • Shunt trip
  • Combined auxiliary switch and trip alarm switch


Competitive Comparison
 
Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)