AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Enclosures > Metal > NEMA Sub-panels

Products Overview Technical Info Manuals
 
Subcategories:  Sub-panels - N1Pxxxx  Sub-panels - Pxxxx  Sub-panels - NPxxxx.  Sub-panels - NPxxxxC (for NEMA 4/12 only)  Sub-panels - NPDDxxxx  Sub-panels / Center-panels / Swing-out Racks - WAxxxx  

Shop for this product


NEMA Enclosure Sub-Panels

NEMA Sub-Panels Sub-panels are not included with our industrial NEMA enclosures and must be purchased separately.
The specifications table for each enclosure family lists the part number of the sub-panel that goes with each enclosure.
(Select the "Technical Info" tab above, or browse through our product catalog for enclosure specifications tables)

AutomationDirect offers the following types of sub-panels for the Hubbell Wiegmann electrical enclosures:

  • N1P Series - Sub-panels for NEMA 1 and NEMA 12 Enclosures.
    Sub-panels for large enclosures are made from either 14-gauge or 12-gauge steel and are painted in white polyester powder.


  • P Series - Sub-panels for NEMA 4, 4X, and 12 Continuous Hinge Enclosures.
    Sub-panels are made from 14-gauge carbon and stainless steel. Steel sub-panels are painted white polyester powder.


  • NP Series - Sub-panels for NEMA 1, 4, 4X, 4/12 and 12 Wall Mount Enclosures.
    Sub-panels for NEMA 1 large, 12, 4 and 4X wall mount enclosures are made of 12-gauge steel. Subpanels with any side over 17” have 3/4” flange on all sides. Sub-panels are painted white polyester powder.


  • NPDD Series - Sub-panels for NEMA 1, 4, 4X, 4/12 and 12 Two-Door Floor Mount Enclosures.
    Steel sub-panels are fabricated from 10-gauge carbon steel. Sub-panels are painted white polyester powder. Sub-panels are used in NEMA 12 two-door floor mount enclosures and some two-door wall mount enclosures.


  • WA Series - Sub-panels, center panel supports, swing-out panels and side-mount panels for NEMA Freestanding Enclosures.
    Steel sub-panels are fabricated from 10 or 12-gauge carbon steel. Sub-panels are painted white polyester powder.


NOTE: For more details and specifications, select from the Subcategories above. For prices, click on the VIEW e-store icon.


NOTES FOR ORDERING SUBPANELS:

All NEMA 4/12 (N412xxxxxxC series) enclosures are designed for use with NPxxxxC series sub-panels only.
The original NEMA 4/12 (N412 series) enclosures (without the C suffix part number) have now been replaced by the N412xxxxxxC series enclosures.

Do NOT use NPxxxxC subpanels in NEMA 1, NEMA 4, NEMA 4X, or NEMA 12 enclosures.
NPxxxxC subpanels will also NOT fit in older NEMA 4/12 enclosures (purchased prior to 3-23-05) that do NOT have a C suffix part number.

For example: Subpanel NP1212C will NOT fit older NEMA 4/12 enclosures such as N412121206 or N412121206SS.
Do NOT use NPxxxx subpanels in NEMA 4/12 enclosures (N412 series) with a C suffix part number. (i.e. N412121206C)

NPxxxx series subpanels (without "C" suffix part number) are for use only with NEMA 1, NEMA 4 and 4X, and NEMA 12 enclosures,
or older N412 series enclosures without a "C" suffix part number (N412xxxxx part numbers purchased prior to 3-23-05)

___________________________________________________________________________________________________________________________________________

NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)