AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Ethernet / Serial / Wireless Comm. > Serial > Serial Isolators & Converters

Products Overview Technical Info Manuals
 
Categories:  Serial Isolators & Converters  Wireless Serial Modems  Serial Connection Kits  Serial Port Connectors & Adapters  Telephone Modems  

Shop for this product



Serial Isolators & Converters

AutomationDirect offers several converters and isolaters for industrial serial communications applications.
  • FA-ISOCON - Universal Isolated Network Adapter
  • F2-UNICON - Converter for DL05 and DL205 use
  • FA-UNICON - Converter for DL305 use
  • USB-RS232 - USB to Serial Adapter / Converter Cable

FA-ISOCON - Universal Isolated Network Adapter

The FA-ISOCON Universal Isolated Network Adapter is used to place RS-232 devices such as PLCs, operator interfaces, industrial computers, etc., on an RS-422 or RS-485 multidrop network.
  • The Network Adapter converts RS-232 signal levels to isolated RS-422 or RS-485 signal levels.

  • This network adapter is similar to our other RS-232/422 converters, but it offers the added benefit of network isolation.

  • Isolation removes ground loop currents from data lines. Noise voltages resulting from transformer-like coupling and common mode noise effects are also eliminated. This adapter is especially useful in noisy environments where data corruption due to induced noise is possible.

  • Power directly from the 5 V pins on most DirectLOGIC CPU ports, from a PLC base 24 VDC power supply, or from an external power supply.
The FA-ISOCON is priced at a low $99.00

Complete FA-ISOCON Overview


F2-UNICON - Universal Converter

The F2-UNICON Universal Converter converts RS-232 signal levels to RS-422 signal levels or RS-422 signal levels into RS-232 signals.
  • The F2-UNICON does not offer the benefit of network isolation that the FA-ISOCON offers.

  • The F2-UNICON has been specifically designed to be used with the DL05 and D2-240 CPUs.

  • Does not require an external power source. It obtains power from the +5V pin on the D2-240 CPU port (bottom port) and the DL05 (port 2).

  • Has transmit and receive LEDs to simplify troubleshooting.
The F2-UNICON is priced at $69.00

Complete F2-UNICON Overview


FA-UNICON - Universal Converter

The FA-UNICON Universal Converter provides an inexpensive way to convert D3-422-DCU RS-422 signals into RS-232C signals for connection to a PC.
  • Entended for use with the DirectLogic DL305 PLC

  • Can also be used with GE IC610CCM105 and TI 305-02DM RS-422 DCU units

  • Does not provide signal isolation

  • Requires an external power source for operation

The FA-UNICON is priced at $95.00

Complete FA-UNICON Overview


USB-RS232 - USB to Serial Adapter Cable

This USB to RS-232C serial adapter cable connects serial devices to PC applications via a USB port.
  • Connect to a serial port peripheral from a laptop PC with an available USB port, but no serial port
  • The USB-serial conversion is transparent to the peripheral device and the PC application
  • Required software driver for the PC is included on disk
The USB-RS232 Adapter Cable is priced at $29.00

Complete USB to RS-232 Converter Overview
Serial Isolators & Converters

FA-ISOCON

NOTE: For more details, select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)