AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Ethernet / Serial / Wireless Comm. > USB Connectivity > USB-to-Serial Converters

Products Overview Technical Info Manuals
 
Categories:  USB-to-Serial Converters  USB Flash Drives  USB Cables  

Shop for this product



USB-to-Serial Converters

USB-RS232 - USB to Serial Adapter Cable

This quality USB to RS-232C serial adapter cable connects serial devices to PC applications via a USB port.
  • It is ideal for the user needing to connect to a serial port-based peripheral from a laptop PC with an available USB port, but no serial port.

  • The adapter driver creates a virtual serial port (using the next available COM number). Applications connect to the virtual COM port as if it were a standard serial port.

  • The USB-serial conversion is completely transparent to the peripheral device and the PC application. USB-A male connector to 9-pin D-shell male connector.

  • The required software driver for the PC is included on the accompanying disk.
Features:
  • Flexible 6ft (1.8m) cable
  • RS-232C standard, USB 1.1 compliant
  • Premium quality, gold connectors
  • Ergonomic molding for easy connection
  • Industry standard color coded for easy installation
  • Foil and braid shielding to reduce EMI/RFI interference
  • Designed for high-speed transmissions
  • LED power and TX/RX indicators
  • Mates with PC DB9 serial cables (such as our D2-DSCBL PLC cable)
Compatibility:
  • DirectLOGIC PLCs (DirectSOFT 3.0C build 80 and later versions)
  • C-more Operator Touch Panels (EA-PGMSW programming software)
  • Optimate panels (OP-WINEDIT software)
  • GS series drives (GSoft software)
  • MDM-TEL industrial modem (Modem Wizard software)
  • Entivity’s WinPLC & PC Control software
  • LookoutDirect software
  • NOT compatible with DirectTouch panels
The USB-RS232 - USB to Serial Adapter Cable is only $29.00

USB to RS-232 Converter Overview
Serial Converters

NOTE: For more details, select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)