AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Industrial Monitors > Legacy Industrial Monitors.

Products Overview Technical Info Manuals
 
Categories:  ATLAS Industrial Monitors  Legacy Industrial Monitors.  

Shop for this product


Legacy Industrial Monitors

Please consider our new ATLAS Industrial Monitors.


This product line is available in limited quantities for existing customers.


FPM-150 Multisync LCD Monitor

  • 15" TFT LCD
  • Full screen display of VESA resolutions: SXGA (1280 x 1024), XGA (1024 x 768), SGA (800 x 600), or VGA (640 x 480)
  • Sealed to NEMA specifications to provide a liquid and dust tight seal when installed in a suitable enclosure
  • 90-264 VAC input with power filter


FPM-170 and FPM-170-TS Multisync LCD Monitors

  • 17" TFT LCD
  • Full screen display of VESA resolutions: SXGA (1280 x 1024), XGA (1024 x 768), SGA (800 x 600), or VGA (640 x 480)
  • Sealed to NEMA specifications to provide a liquid and dust tight seal when installed in a suitable enclosure
  • 90-264 VAC input with power filter


FLI-150 and FLI-150-TS LCD Monitors

  • 15" TFT LCD
  • Full screen display of VESA resolutions: SXGA (1280 x 1024), XGA (1024 x 768), SGA (800 x 600), or VGA (640 x 480)
  • Sealed to NEMA specifications to provide a liquid and dust tight seal when installed in a suitable enclosure
  • NOTE: These monitors require an external 12 VDC power supply such as our PS-MON-A or PS12-050D.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)