AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Inventory Reduction > Motor Controls

Products Overview Technical Info Manuals
 
Categories:  Programmable Controllers  Field I/O  Operator Interfaces  AC Drives  Motor Controls  Process Controls  Relays / Timers  Ethernet / Serial / Wireless Comm.  Sensors / Encoders  Limit Switches & Accessories  Enclosure Accessories  Terminal Blocks  

Shop for this product



Motor Control specifications in pdf format

IEC Electrical Motor Control

Motor Controls

As control systems become more compact and the need for more cost-competitive industrial motor control options arise, an IEC motor controller is the answer.
Complying with the stringent International Electrotechnic Commission (IEC) 60947 standards, our IEC motor controller series of contactors and starters offer convenience and cost-effectiveness in one package.

Complete line of FUJI Industrial Motor Control products

AutomationDirect has partnered with Fuji Electric to carry Fuji’s DUO series line of motor contactors, overload relays, and manual motor starters (MMS), as well as their Odyssey line of large contactors and overloads featuring Super Magnet™ coil technology. These offerings provide complete motor control solutions up to 300 horsepower.

The conventional starters in the DUO line can accommodate motors up to 100 horsepower at 480 VAC, while MMS combination starters can accommodate motors up to 40 horsepower at 480 VAC and are UL Type E listed.

The Odyssey Series of contactors come in sizes up to 300 horsepower at 480 VAC. The DUO series contactors are available in 24 VAC, 24 VDC, 120 VAC, and 240 VAC coil versions. The Odyssey series of contactors is available with 24 V, 120 V, and 240 V Super Magnet coils that can be powered with AC or DC.
A complete line of accessories is also available.

GH Series and Cutler-Hammer* motor control components
Existing customers using the GH-Series and Cutler-Hammer products can continue to purchase these components at our always-low prices. The GH-Series IEC contactors provide switching capacities to 100 thermal amps. Combine a GH-Series contactor with an adjustable bi-metallic overload relay or a motor starter/ protector for a complete motor control solution.

The Cutler-Hammer AE16 Freedom Series IEC Contactors are available in a 45 mm frame size that can handle up to 20 hp at 460 V. They are DIN-rail mountable in either the vertical or horizontal upright position. The Cutler-Hammer IEC Starters are full voltage magnetic starters for polyphase induction motors. These starters also protect the motor against running or stalled overcurrents.

Cutler-Hammer parts are available for sale in North America only.



NOTE: For further details or specifications, select the "Technical Info" tab, or select a product category and then select the "Products" tab and click on the associated product "Item Code" link.


Competitive Comparison
 
All prices are U.S. list prices. AutomationDirect prices are from April 2007 Price List. Allen-Bradley prices taken from http://shop.rockwellautomation.com 02/13/07. Telemecanique prices taken from http://www.squared.com 6/23/06. Siemens prices taken from http://www.sea.siemens.com 6/23/06, Sirius Contactors Catalog. Price comparisons are made to closest competitor product specifications available at the time. Prices and specifications may vary by dealer and configuration. All product names, trademarks, and registered trademarks not owned by AutomationDirect are the property of their respective manufacturers. AutomationDirect disclaims any proprietary interest in the marks and names of others. Prices subject to change without notice.
Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)