AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Motion Control > Stepper Systems > Drives / Power

Products Overview Technical Info Manuals
 
Categories:  Drives / Power  Motors / Cables  

Shop for this product


Stepper Drives and Power Supplies

High performance microstepping drive and power supply

SureStep™ Stepper Drive

SureStep open-loop stepping systems provide simple and accurate control of position and speed where lower power and cost are considerations.
  • Pulses (or "step" and "direction" signals) from the DirectLOGIC family of PLCs or other indexers and motion controllers are "translated" by the microstepping drive into precise movement of the stepping motor shaft.

  • The SureStep stepping motors use 2-phase technology with 200 full steps per revolution or 1.8° per full step. Older type stepping motor drives, which operate stepping motors in full step mode, can result in stalling or lost motion due to potential problems with low speed mechanical vibration (usually between 100 to 200 RPM).

  • To minimize this vibration problem, the SureStep microstepping drive uses advanced microstepping technology with selectable step sizes of 400 steps per revolution (÷ 2), 1,000 steps per revolution (÷ 5), 2,000 steps per revolution (÷ 10), and 10,000 steps per revolution (÷ 50).

  • A SureStep power supply is available which can operate at least two complete SureStep stepping systems and includes an auxiliary +5 VDC supply to facilitate DirectLOGIC PLCs and stepping driver interfaces.

One-size-fits-all microstepping drive

  • Ultimate in simplicity
  • One standard microstepping drive to operate any of four standard motors
  • On-board screw terminals for easy hook-up
  • Optically-isolated inputs ready for +5 VDC logic from DirectLOGIC PLCs
  • No software or add-on resistors required for drive configuration; 9-position dipswitch set-up
  • Dipswitch used for built-in self-test, step angle selection, current level selection, and optional idle current reduction.
  • Standard power supply available to operate at least two stepping systems of any size with an auxiliary +5 VDC supply to facilitate DirectLOGIC PLCs and stepping motor drive interfaces.
  • STP-DRV-4035 Microstepping Drive $149.00



SureStep™ Stepper Power Supply

(for STP-DRV-4035 Microstepping Drive)

The STP-PWR-3204 linear power supply from AutomationDirect is a good choice to power the STP-DRV-4035 microstepping drive or other stepping systems.
  • Screw terminal AC input and DC output connectors
  • Input Power (fuse protected and switch selectable) 1-phase, 120/240 VAC, 50/60 Hz, 150 VA (± 10%)
  • Motor Supply Output (fuse protected and power on LED indicator) 32 VDC @ 4 Amp at full load (Linear Unregulated) 35 VDC @ 1 Amp load, 41 VDC @ no load.
  • Logic Supply Output (electronically overload protected and power on LED indicator) 5 VDC @ 500 mA (± 5% Regulated)
  • Agency Approvals: UL, CSA, and CE
  • The step motor power supply can supply up to three (3) SureStep™ STP-DRV-4035 Step Motor Drives depending on step motor size and application requirements.
  • STP-PWR-3204 Step Motor Power Supply $109.00

Complete SureStep Stepper Systems Overview
SureStep stepper drive

STP-DRV-4035 Microstepping Drive



SureStep power supply

STP-PWR-3204 Step Motor Power Supply

NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)