AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Motor Controls > Fuji Contactors / Overloads

Products Overview Technical Info Manuals
 
Subcategories:  9 to 25 Amp  32 to 50 Amp  65 to 80 Amp  105 to 150 Amp  180 to 360 Amp  Auxiliary Contacts  

Shop for this product
Keep your motor running with these quality Fuji electric motor control products!


Optimate specifications in pdf format

Fuji Contactors and Overload Relays

Fuji Contactors/Overloads

AutomationDirect has partnered with Fuji Electric to offer a complete line of electric motor control products.

We now offer Fuji's DUO series line of motor contactors, overload relays, and manual motor starter products, as well as their Odyssey line of large contactors and overloads. These product lines provide complete motor control solutions up to 300 horsepower at 480 VAC.

Check out our competitive prices

The DUO line of components are fully integrated and can be used to build a conventional contactor/ overload starter, or the Fuji manual motor starter (MMS) can be combined with an SC-E series contactor for a combination starter. Since the MMS is UL listed for Category E self-protected motor control, it can be used for motor branch circuit protection without the need for additional protection such as fuses or molded case circuit breakers.

NOTE: Recent changes in UL 508 now require that short circuit trip contacts should be added to the MMS (manual motor starter), and a terminal cover should be added to the 32 amp frame size MMS.

AutomationDirect offers the MMS in a 32-Amp version with a 45 mm frame width and a 63-Amp version with a 55 mm frame width.

Both MMS versions have high breaking capacities, up to 100,000 Amps in some ranges. The MMS combination starters can accommodate motors up to 40 horsepower at 480 VAC. The conventional starters in the DUO line can accommodate motors up to 100 horsepower at 480 VAC.

The larger contactors feature the Super Magnet™ coil for greater reliability and positive pick-up and drop-out. The Super Magnet™ combines an integrated circuit with a conventional coil for superior performance. Drop-out and chattering is eliminated during high inrush start-ups. The Super Magnet™ accepts AC or DC coil control voltage in the respective ranges. Reversing kits are available for the SC-E series contactors. A complete line of accessories is also available.

The Odyssey series of contactors and overloads also feature the Super Magnet coil and come in sizes up to 300 horsepower at 480 VAC. The Odyssey series contactors are available in four sizes with overloads to match any motor up to 300 horsepower.

Both the SC-E series products and Odyssey lines are available in 24 VAC, 24 VDC, 120 VAC, and 240 VAC coil versions.

Contactors are available in the following ranges:

  • 9-25 Amp (SC-E02 to SC-E05 Series)
  • 32-50 Amp (SC-E1 to SC-E2S Series)
  • 65-80 Amp (SC-E3 and SC-E4 Series)
  • 105-150 Amp (SC-E5 to SC-E7 Series)
  • 180-360 Amp (Odyssey 3NC Series)

NOTE: Product selection guide documents and other technical information can be found under the "Technical Info" tab for each product category, or in the "Tech Support" section of our Web site.


Magnetic Contactors - SC-E Series

Magnetic contactors featuring terminals with finger protection for up to 100 Hp at 480 VAC. These models have UL and CSA approval and bear the CE mark.

Models SC-E02 to SC-E4 have a 3-pole main circuit structure. They are available in three frame sizes, 43 mm, 54 mm, and 67 mm wide, and they enable a significantly reduced mounting area. Models SC-E5 to SC-E7 use an IC-controlled Super Magnet™ to ensure high operating reliability.
Features include:

  • Standards: UL 508, CSA C22.2 , IEC 60947-4-1, EN60947-4-1, VDE 0660, JISC 8201-4-1

  • Models SC-E02 to SC-E4 have 3-pole main circuits and come in three sizes with widths of 43 mm (up to 25 A), 54 mm (up to 50 A), and 67 mm (up to 80 A).

  • Models SC-E02 to SC-E7 use a box terminal structure that allows wires to be connected directly to the main circuit.

  • Equipped with a finger-protection terminal structure that prevents the exposure of live parts.

  • Models SC-E5 to SC-E7 use a Super Magnet™ (AC-input/ DC-output operation) to achieve high operating reliability.
    These models also come with 2 normally open and 2 normally closed auxiliary contacts.


Magnetic Contactors - Odyssey 3NC Series

These larger contactors feature the Super Magnet™ coil for greater reliability and positive pick-up and drop-out.

  • The 3NC4 models are rated from 180 - 221 A, with a 154 mm frame width.
  • The 3NC5 models are rated from 285 - 361 A, with a 169 mm frame width.
  • Super Magnet™ models available in 24 VAC/DC, 120 VAC/DC, or 240 VAC/DC coil versions.
  • Equipped with 2 normally open and 2 normally closed auxiliary contacts


Thermal Overload Relays

Thermal overload relay functions include:

  • Overload protection
  • Phase-loss protection
  • Rated current adjustment
  • Ambient temperature compensation


Thermal Overload Relays - TK-E Series

These relays protect motor windings from burning due to overloads, locked rotor current, or open-phases. The TK-E series with open-phase protective device includes the following features:

  • Maintenance and inspection safety has been improved by employing a finger protection mechanism to cover exposed terminals
    (conforms to DIN 57106, VDE 0106 Teil 100).

  • Isolated normally open and normally closed contacts can be used with different potentials.

  • A high-precision scale for the current adjustment dial enables easy and exact current setting.

  • The operating status can be visually checked with ease.

  • The relays can be manually tripped. A trip-free mechanism is also provided.

NOTES: Optional SZ-Hxx series base units are available to allow separate mounting of TK-E series thermal overload relays to 35 mm wide DIN rail or screw mounted to panel.


Thermal Overload Relays - Odyssey 3NK Series

These larger overloads are designed for use with the larger 3NC4 and 3NC5 Series contactors.

  • The 3NK4 models are rated from 65 - 240 A, with a 119 mm or 138 mm frame width.
  • The 3NK5 models are rated from 110 - 450 A, with a 142 mm frame width.


Optional Accessories

A variety of optional accessories are available, including:

  • Auxiliary contact blocks with terminal covers (SZ-A Series)
    The front mounting auxiliary contact block allows two or four auxiliary contacts to be added without increasing the mounting area of the magnetic contactors.
    The side mounting auxiliary contact block allows auxiliary contacts to be added to the magnetic contactors without increasing the depth.

  • Coil surge suppression units (SZ-Z Series)
    These units suppress surge voltage due to contactor ON-OFF operations, and can be easily connected to contactor coil terminals.
    Varistor and RC types are available.

  • Mechanical interlock unit (SZ-RM)
    Used when building a reversing starter. Prevents both contactors from being pulled in at once.

  • Reversing connection kits (SZ-ER Series)

  • Terminal covers for contactors (SZ-N Series)

  • Thermal overload relay terminal covers (SZ-WN Series)

  • Replacement coils for contactors for SC-E5 through the Odyssey series (SZ-GSN Series)

  • Base units to allow separate mounting of TK-E series thermal overload relays to 35 mm wide DIN rail or screw mounted to panel. (SZ-Hxx Series)



NOTE:For further details or technical specifications, select the "Technical Info" tab, or select the "Products" tab and click on the "Item Code" link for the desired product.


Price Check
Below is just a sample of what we have. Click here for a complete listing of parts and prices for this product family, or click here to download a PDF of our complete price list.
Note: All prices are given in US $.
Product Price

Contactors

SC-E02-24VAC - Fuji 9 A contactor, 45 mm frame width, 24 VAC coil

$13.00

SC-E1-24VAC - Fuji 32 A contactor, 54 mm frame width, 24 VAC coil

$33.00

SC-E3-24VAC - Fuji 65 A contactor, 67 mm frame width, 24 VAC coil

$63.00

SC-E5-24V - Fuji 105 A contactor, 88 mm frame width, Super Magnet coil accepts 24 volts AC or DC.
Comes with 2 normally open and 2 normally closed auxiliary contacts.

$161.00

SC-E6-24V - Fuji 125 A contactor, 100 mm frame width, Super Magnet coil accepts 24 volts AC or DC.
Comes with 2 normally open and 2 normally closed auxiliary contacts.

$206.00

SC-E7-24V - Fuji 150 A contactor, 100 mm frame width, Super Magnet coil accepts 24 volts AC or DC.
Comes with 2 normally open and 2 normally closed auxiliary contacts.

$239.00

3NC4Q0E22 - Fuji 180 A contactor, 154 mm frame width, Super Magnet coil accepts 24 volts AC or DC.
Comes with 2 normally open and 2 normally closed auxiliary contacts.

$317.00

3NC4H0E22 - Fuji 221 A contactor, 154 mm frame width, Super-Magnet coil accepts 24 volts AC or DC.
Comes with 2 normally open and 2 normally closed auxiliary contacts.

$376.00

3NC5F0E22 - Fuji 285 A contactor, 169 mm frame width, Super Magnet coil accepts 24 volts AC or DC.
Comes with 2 normally open and 2 normally closed auxiliary contacts.

$491.00

3NC5H0E22 - Fuji 361 A contactor, 169 mm frame width, Super Magnet coil accepts 24 volts AC or DC.
Comes with 2 normally open and 2 normally closed auxiliary contacts.

$537.00

----------------------------------------------------------------------------------------------------------
Overload Relays

TK-E02-15 - Fuji thermal overload relay, 53 mm frame width, .1-.15 A.
May only be used with Fuji SC-E02, SC-E03, SC-E04, SC-E05 43 mm wide contactors.

$22.00

TK-E2-900 - Fuji thermal overload relay, 54 mm frame width, 6-9 A.
May only be used with Fuji SC-E2, SC-E2S 54 mm wide contactors.

$35.00

TK-E3-1100 - Fuji thermal overload relay, 68 mm frame width, 7-11 A.
May only be used with Fuji SC-E2, SC-E4 67 mm wide contactors.

$43.00

TK-E5-2600 - Fuji thermal overload relay, 77 mm frame width, 18-26 A.
May only be used with Fuji SC-E5 88 mm wide contactors.

$48.00

TK-E6-6500 - Fuji thermal overload relay, 100 mm frame width, 45-65 A.
May only be used with Fuji SC-E6 100 mm wide, and SC-E7 115 mm wide contactors.

$83.00

3NK4QK - Fuji thermal overload relay, 119 mm frame width, 65-95 A.
May only be used with Fuji 3NC4Q size contactors.

$118.00

3NK5HN - Fuji thermal overload relay, 142 mm frame width, 110-160 A.
May only be used with Fuji 3NC5F and 3NC5H size contactors.

$231.00


NOTE:For further details or technical specifications, select the "Technical Info" tab, or select the "Products" tab and click on the "Item Code" link for the desired product.

Competitive Comparison
 
All prices are U.S. list prices. AutomationDirect prices are from April 2007 Price List. Allen-Bradley prices taken from http://shop.rockwellautomation.com 02/13/07. Telemecanique prices taken from http://www.squared.com 6/23/06. Siemens prices taken from http://www.sea.siemens.com 6/23/06, Sirius Contactors Catalog. Price comparisons are made to closest competitor product specifications available at the time. Prices and specifications may vary by dealer and configuration. All product names, trademarks, and registered trademarks not owned by AutomationDirect are the property of their respective manufacturers. AutomationDirect disclaims any proprietary interest in the marks and names of others. Prices subject to change without notice.
Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)