AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Operator Interfaces

Products Overview Technical Info Manuals
 
Subcategories:  C-more Touch Panels  C-more Micro-Graphic Panels  Optimate Text Panels  EZTouch Panels  EZText Panels  DirectView 1000 Text Panel & Accessories  Lookout Direct HMI  ATLAS Industrial Monitors  

Shop for this product

Operator Interfaces

Do you need a practical text panel, graphic display or touch screen panel operator interface solution?

We offer a variety of human machine interface (HMI) products at great prices.




C-more Operator Interface Touch Panels C-more® Operator Interface HMI Touch Panels
C-more touch panels provide a graphical interface designed to interchange and display graphics, animation and data to and from a PLC by merely touching the screen. You can virtually replace every pushbutton, switch, meter, and other peripheral device with one C-more touch panel.

C-more Programming Software with its graphical environment and reduced object programming steps, makes developing a project for the C-more touch panels a very quick and simple task.

C-more touch screen panels are available in either grayscale (15 shades of gray) or full color. Grayscale and color STN panels are available with a 6" display. TFT color units are available in 6", 8", 10", 12" and 15" display versions.

C-more Micro-Graphic panels C-more® Micro-Graphic Text and Touch Panels
HMI touch panels at a text panel price!
C-more Micro-Graphic panels are a new generation of graphic display and text display panels based on the very successful C-more touch panel design. The C-more Micro-Graphic is a low cost panel offering a 3 inch or 6 inch screen to display graphics as well as text. Touch screen and non-touch screen panel versions are available.
Optimate Panels Optimate Text Panels
The Optimate line of practical, rugged text display panels perform more functions than a gaggle of pushbuttons, lights and LCD displays, and at a much better price. They are compatible with our entire range of DirectLOGIC PLCs. Using the simple configuration software and ladder logic in your program, you can easily connect to these HMI panels and run your application inside the CPU.
DirectView Operator Interface DirectView 1000
The DirectView DV-1000 is an incredibly small, low-cost operator interface panel. The DV-1000 can be directly connected to DirectLOGIC DL05, DL06, DL105, DL205, D3-350 or DL405 CPUs. The DV-1000 is a “ladder logic dependent” terminal which relies entirely on PLC ladder logic to perform its functions. The DV-1000 does not require any configuration software. Instead, setup is performed through special reserved memory locations inside of the CPU.
EZTouch Panels EZTouch Operator Interface Panels
EZTouch panels are now only available by phone to existing EZTouch customers.
Please consider our new C-more touch panel line.
EZText Panels EZText Text Panels
EZText panels are now only available by phone to existing EZText customers.
Please consider our brand new C-more micro line.
LookoutDirect HMI Software LookoutDirect PC-Based HMI Software
LookoutDirect is a feature-packed 500 - I/O version of the original package and includes drivers for the top 10 PLC/ RTU products, plus our own DirectLOGIC driver. With all of these features, LookoutDirect is clearly one of the best PC-based human machine interface (HMI) solutions for all ranges of PLC control systems.
ATLAS Industrial LCD Monitors ATLAS Industrial Monitors
The ATLASTM series of flat panel LCD monitors offers outstanding quality and value in a rugged industrial package and at low competitive prices. Compact size and shallow mounting depth makes ATLAS monitors ideal for installation in harsh environments and for many factory automation applications.

Three sizes (15”, 17”, and 19”) are available in these NEMA 4 / 4X / 12 sealed panel mounted displays and all are available with 5-wire Analog Resistive touch screens.

NOTE: For further details or specifications, select the "Technical Info" tab, or select the "Products" tab, select the desired product category and then click on the associated product "Item Code" link.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)