All C-more units Operator Interface, Touch Screen Monitor, Touch Screen Lcd, Touch Screen Lcd Monitor, Touch Screen Panel
AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Operator Interfaces > C-more Touch Panels > C-more Touch Panels (all sizes)

Products Overview Technical Info Manuals Reviews
 
Categories:  C-more Touch Panels (all sizes)  C-more Touch Panels (6 inch only)  C-more Touch Panels (8 inch - 15 inch)  C-more Touch Panel Programming Software & Cables  C-more Touch Panel Options & Accessories  C-more Touch Panel Documentation  
Features Summary
(800) 633-0405 or +1 770-889-2858
   

C-More® Operator Interface Touch Panels

C-more is our next generation of operator interface touch panels. C-more is all new, including its circuits, touch screen displays, enclosures and all software and firmware. As a next generation product line, C-more has a host of hardware improvements and software enhancements, and offers better data transfer and increased productivity over our previous touch screen monitor products. C-more is designed and manufactured by our parent company, Koyo Electronics, part of the multi-billion dollar Seiko group.

With the C-more series, featuring STN and TFT touchscreen monitors, AutomationDirect now provides the best combination of reliability, ease of use, and features at the lowest possible prices. The C-more line of operator interface touch panels is one of the most powerful and easy to use in the industry. With C-more flat panel touch screens, you can virtually replace almost all mechanical pushbuttons, switches, meters, and other peripheral devices.

C-more is programmed with easy-to-use configuration software that provides a powerful set of tools for developing simple or very complex applications. The configuration software makes touchscreen panel setup and programming quick and simple, and all C-more touch panels use the same programming package.

6” C-more Touch Panel Specification Comparisons

  Grayscale- Base STN Color - Base Grayscale - Full STN Color - Full TFT Color - Full
Model Number: EA7-S6M-R EA7-S6C-R EA7-S6M EA7-S6C EA7-T6C
Screen Size (diag.) 5.7” 5.7” 5.7” 5.7” 5.7”
Display Type: STN Grayscale STN Color STN Grayscale STN Color TFT Color
Resolution: 320x240 (QVGA) 320x240 (QVGA) 320x240 (QVGA) 320x240 (QVGA) 320x240 (QVGA)
Display Colors: 15 shades of gray 256 colors 15 shades of gray 256 colors 65,536 colors
Brightness: 150 nits 200 nits 150 nits 200 nits 270 nits
User Memory: 10MB 10MB 10MB 10MB 10MB
Features: Base - See Table
(right column)
Base - See Table
(right column)
Full - See Table
(right column)
Full - See Table
(right column)

Full – See Table
(right column)

Price: $395.00 $595.00 $495.00 $695.00 $795.00

8”, 10”, 12” & 15” Specification Comparisons
  8” TFT Color 10” TFT Color 12” TFT Color 15” TFT Color
Model Number: EA7-T8C EA7-T10C EA7-T12C EA7-T15C
Screen Size (diag.) 8.4” 10.4” 12.1” 15.0”
Display Type: TFT Color TFT Color TFT Color TFT Color
Resolution: 640x480 (VGA) 640x480 (VGA) 800x600 (SVGA) 1024x768 (XVGA)
Display Colors: 65,536 65,536 65,536 65,536
Brightness: 300 nits 270 nits 230 nits 210 nits
User Memory: 10MB 10MB 40MB 40MB
Features: Full - See Table
(right column)
Full - See Table
(right column)
Full - See Table
(right column)

Full - See Table
(right column)

Price: $995.00 $1,595.00 $1,895.00 $2,295.00

 

C-More Part Numbering System

C-more model numbers are defined as:

Example:
EA7-S6C-R   6” C-more Touch Panel with 5.7” STN Color display and Base features

c-more part numbering

 

Part Number Description
EA7-S6M-R 6 inch grayscale STN Touch Panel (5.7 inch viewable screen), 15 shades of gray, 320 x 240 pixels QVGA, 333 MHz CPU, 24 VDC (19.2-28.8 VDC operating range), NEMA 4/4X, IP-65 (When mounted correctly. For indoor use only.), Backlight Non-Replaceable, 50,000 hour half-life. *Base Model: Built-in USB, No Ethernet or Compact Flash support.
EA7-S6C-R 6 inch Color STN Touch Panel (5.7 inch viewable screen), 256 colors, 320 x 240 pixels QVGA, 333 MHz CPU, 24 VDC (19.2-28.8 VDC operating range), NEMA 4/4X, IP-65 (When mounted correctly. For indoor use only.), Backlight Non-Replaceable, 50,000 hour half-life. *Base Model: Built-in USB, No Ethernet or Compact Flash support.
EA7-S6M 6 inch grayscale STN Touch Panel (5.7 inch viewable screen), 15 shades of gray, 320 x 240 pixels QVGA, 333 MHz CPU, 24 VDC (19.2-28.8 VDC operating range), NEMA 4/4X, IP-65 (When mounted correctly. For indoor use only.), Backlight Non-Replaceable, 50,000 hour half-life. Built-in Ethernet and USB. Supports Compact Flash.
EA7-S6C 6 inch Color STN Touch Panel (5.7 inch viewable screen), 256 colors, 320 x 240 pixels QVGA, 333 MHz CPU, 24 VDC (18.2-28.8 VDC operating range), NEMA 4/4X, IP-65 (When mounted correctly. For indoor use only.), Backlight Non-Replaceable, 50,000 hour half-life. Built in Ethernet and USB. Supports Compact Flash.
EA7-T6C 6 inch Color TFT Touch Panel (5.7 inch viewable screen), 64K colors, 320 x 240 pixels QVGA, 333 MHz CPU, 24 VDC (18.2-28.8 VDC operating range), NEMA 4/4X, IP-65 (When mounted correctly. For indoor use only.), Backlight Non-Replaceable, 50,000 hour half-life. Built in Ethernet and USB. Supports Compact Flash.
EA7-T8C 8 inch Color TFT Touch Panel (8.4 inch viewable screen), 64K colors, 640 x 480 pixels VGA, 400 MHz CPU, 24 VDC (18.2-28.8 VDC operating range), NEMA 4/4X, IP-65 (When mounted correctly. For indoor use only.), Backlight User Replaceable, 50,000 hour half-life. Built in Ethernet and USB. Supports Compact Flash.
EA7-T10C 10 inch Color TFT Touch Panel (10.4 inch viewable screen), 64K colors, 640 x 480 pixels VGA, 400 MHz CPU, 24 VDC (18.2-28.8 VDC operating range), NEMA 4/4X, IP-65 (When mounted correctly. For indoor use only.), Backlight User Replaceable, 50,000 hour half-life. Built in Ethernet and USB. Supports Compact Flash.
EA7-T12C 12 inch Color TFT Touch Panel (12.1 inch viewable screen), 64K colors, 800 x 600 pixels SVGA, 400 MHz CPU, 24 VDC (18.2-28.8 VDC operating range), NEMA 4/4X, IP-65 (When mounted correctly. For indoor use only.), Backlight User Replaceable, 50,000 hour half-life. Built in Ethernet and USB. Supports Compact Flash.
EA7-T15C 15 inch Color TFT Touch Panel (15.0 inch viewable screen), 64K colors, 1024 x 768 pixels XGA, 400 MHz CPU, 24 VDC (18.2-28.8 VDC operating range), NEMA 4/4X, IP-65 (When mounted correctly. For indoor use only.), Backlight User Replaceable, 50,000 hour half-life. Built in Ethernet and USB. Supports Compact Flash.

NOTE: If you are replacing an older AutomationDirect 6" EZTouch* panel with our new C-more operator interface touch panel, you may need our adapter bezel.  It's designed to allow C-more to fit the larger panel mounting hole that the old style 6" EZTouch required.  If you are replacing a newer, or "slim bezel" AutomationDirect EZTouch panel (Part numbers ending with "S") you will not need this adapter .

*All mentions of EZTouch refer to units sold by AutomationDirect

 

 

 

 

   


C-more® Touch Panels
Quick information links:

Looking for a ton of information on our newest operator interface?

You will want to visit:
c-more.automationdirect.com

  • Full Overview and Product Details
  • Comparison Charts
  • Free Downloads:        
    Demo Software
    (including Simulator) 
  • Sample Projects       
  • User Graphics, Objects, and Audio Clips
  • AND MORE!

PDF specs:



Price Check

Purchase online


Available C-more operator interface touch panels
Part Number
Description
EA7-S6M-R
5.7” Grayscale. STN Touch Panel, Base Model, No Ethernet, No Compact Flash
EA7-S6C-R
5.7” Color STN Touch Panel, Base Model No Ethernet, No Compact Flash
EA7-S6M
5.7” Grayscale STN Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-S6C
5.7” Color STN Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T6C
5.7” Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T8C
8.4” Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T10C
10.4” Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T12C
12.1” Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash
EA7-T15C
15” Color TFT Touch Panel with Ethernet & USB, Supports Compact Flash

Features:
C-more touch panels are fully programmable and provide power and flexibility through a vast set of features. The displays are available in either grayscale (15 shades of gray) or full color (256 to 64K colors), depending on model).

Cost-conscious STN grayscale and color displays are available in the 6" touch screen size. Color TFT touch screen monitors are available in 6", 8", 10", 12" or 15" versions.

C-more Base Features

  • 50,000 hr Backlight (average half-life)
  • 1024 x 1024 Touch Resolution
  • 32 bit RISC CPU
  • 32 MB System Memory (SDRAM)
  • 32 MB Flash Memory
  • 256 KB Battery-Backed Memory (SRAM)
  • 10 MB Available User Memory
  • Real-time clock
  • Battery-Backed Calendar (Day/Month/Year)
  • Programmable Screen Saver
  • RS-232C/422/485 Serial PLC Interface
  • USB Port Type A
  • USB Port Type B
  • Optional AC Power Supply
  • NEMA 4/4X (IP-65) Enclosure
  • Agency Approvals UL, cUL, CE
  • 2-year warranty

C-more Full Features

  • 50,000 Hour Backlight (average half-life)
  • User Replaceable Backlights
  • 1024 x 1024 Touch Resolution (6", 8" & 10” panels)
  • 4096 x 4096 Touch Resolution (12" & 15" panels)
  • 32 bit RISC CPU
  • 32 MB System Memory (SDRAM)
  • 32 MB Flash Memory
  • 256 KB Battery -Backed
  • Memory (SRAM)
  • 10 MB Available Memory (6", 8” & 10” panels)
  • 40 MB User Memory (12” & 15” panels)
  • Real-time clock
  • Battery-Backed Calendar (Day/Month/Year)
  • Programmable Screen Saver
  • RS-232C/422/485 Serial PLC Interface
  • USB Port Type A
  • USB Port Type B
  • Ethernet Port
  • Audio Line Out
  • Compact Flash Card Slot (built-in)
  • Optional Expansion Assembly (2nd CF card slot)
  • Optional AC Power Supply
  • NEMA 4/4X (IP-65) Enclosure
  • Agency Approvals UL, cUL, CE
  • 2-year warranty

 

 


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)