AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  PC-based Control > ATLAS Industrial Monitors > ATLAS Industrial Monitor Cables & Accessories

Products Overview Technical Info Manuals
 
Categories:  ATLAS Industrial Monitors (15 inch - 19 inch)  ATLAS Industrial Monitor Cables & Accessories  

Shop for this product


ATLAS™ Industrial Monitors - Cables & Accessories

The ATLAS series of industrial flat panel LCD monitors offers outstanding quality and value in a ruggedized package and at low competitive prices. Compact size and shallow mounting depth makes ATLAS flat panel monitors ideal for installation in harsh environments and for many factory automation applications.

  • Three sizes (15”, 17”, and 19”) are available in these NEMA sealed panel mounted displays and all are available with 5-wire Analog Resistive touch screens.

  • All versions have built-in 100-240 VAC input power supplies, NEMA 4/4x/12 panel mountable front panels, and are less than 2.75” deep when panel mounted.

  • All have Analog Video (VGA) connections and provide USB or RS-232 connection for versions with touch screen. The 17” and 19” industrial LCD monitors additionally have Digital Video Inputs (DVI).

  • The entire series is UL/cUL listed, complies with European CE and RoHS requirements, and is UL approved for Class I and II, Division 2 hazardous locations.

Features

  • Non-touch or 5-wire analog resistive touch screen
  • UL 508 and UL 1604 listed for Hazardous Locations: Class I, Division 2, Groups A, B, C, D and Class II, Division 2, Groups F and G
  • NEMA 4/4X/12 front bezel
  • RoHS Compliant
  • Integral 100-240 VAC power supply
  • Simplified installation with no studs
  • VESA compliant - all modes up to SXGA, 16 million colors
  • 2-Year warranty
ATLAS Industrial Monitors Overview
Industrial Monitors Accessories


Accessories & Replacement Parts

PART NUMBER DESCRIPTION
ATM-CBL-VGA10 10-ft. 15-pin VGA cable, connects a PC monitor to a standard VGA card
ATM-CBL-VGA25 25-ft. 15-pin VGA cable, connects a PC monitor to a standard VGA card
ATM-CBL-VGA50 50-ft. 15-pin VGA cable, connects a PC monitor to a standard VGA card
ATM-CBL-DV2M 6-ft. (2-meter) DVI (type D) video cable, connects a PC monitor with a DVI-D port to a standard PC DVI-D port. (DVI cables provide higher bandwidth video interface than VGA cables)
ATM-CBL-DV3M 10-ft. (3-meter) DVI (type D) video cable, connects a PC monitor with a DVI-D port to a standard PC DVI-D port. (DVI cables provide higher bandwidth video interface than VGA cables)
ATM-CBL-10 10-ft. serial communication cable, standard 9-pin to 9-pin RS-232 connection
ATM-CBL-25 25-ft. serial communication cable, standard 9-pin to 9-pin RS-232 connection
ATM-CBL-50 50-ft. serial communication cable, standard 9-pin to 9-pin RS-232 connection
USB-CBL-AB3 3-ft (0.9 meter) Standard USB 2.0 cable with Standard-A plug to Standard-B plug , Suitable for all USB devices
USB-CBL-AB6 6-ft (1.8 meter) Standard USB 2.0 cable with Standard-A plug to Standard-B plug , Suitable for all USB devices
USB-CBL-AB10 10-ft (3 meter) Standard USB 2.0 cable with Standard-A plug to Standard-B plug , Suitable for all USB devices
USB-CBL-AB15 15-ft (4.6 meter) Standard USB 2.0 cable with Standard-A plug to Standard-B plug , Suitable for all USB devices
ATM-AC-CON Power wiring connector for AC-powered ATLAS (tm) monitors
ATM-CLIP Replacement flat panel mounting clip kit for ATLAS (tm) monitors, package of 16 clips and screws


ATLAS Accessories & Replacement Parts


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)