AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Power Products (Electrical) > Control Power Transformers

Products Overview Technical Info Manuals
 
Categories:  Control Power Transformers  DC Power Supplies  DC-to-DC Converters  Power Distribution Blocks  Power Line Filters  Power Outlets  

Shop for this product

Control Power Transformers for Industrial Applications

Get years of reliable service from a quality industrial control transformer at a practical price!

Hammond Control Transformers

Two series are available:

  • HPS Imperator™ MQMJ Series - 240x480 / 120x240 VAC

  • HPS Imperator™ PG Series - 120x240 / 12x24 VAC ... New!

HPS Imperator control power transformers from Hammond are specifically designed for high inrush applications requiring reliable output voltage stability. Designed to meet industrial applications where electromagnetic devices such as relays, solenoids, etc. are used, they maximize inrush capability and output voltage regulation when electromagnetic devices are initially energized.

Hammond Control Transformers are priced from $30.00 (PH50PG) to $141.00 (PH1000MQMJ)

Superior quality and design

  • Hammond power transformers use Mylar, Nomex and other high-quality insulating materials.

  • Insulation is used to electrically insulate turn-to-turn windings, layer-to-layer windings, primary-to- secondary windings and ground.

  • These industrial control transformers are vacuum impregnated with VT polyester resin and oven-cured, which seals the surface and eliminates moisture. Filling the entire unit provides a strong mechanical bond and offers protection from the environment.

  • This design utilizes superior insulation systems and is constructed with high quality silicon steel laminations, which provide optimum performance and reliability.

  • The custom injection-molded cover, with its unique fin-shaped design, provides excellent cooling properties while protecting the coils and terminations from moisture, dirt and other industrial airborne contaminents.

  • The heavy steel mounting feet are welded to the core, providing maximum strength and low noise in a compact design.

Features

  • 50/60 Hertz, 600V class, machine tool rated control transformers
  • VA range from 50 VA up to 1500 VA
  • 50-150VA, temperature rise 55°C (131°F), insulation class 105°C (221°F)
  • 250-1500VA, temperature rise 80°C (176°F), insulation class 130°C (266°F)
  • Standard secondary fuse kits utilizing 13/32” x 1 1/2” midget/type CC fuse clips
  • Optional primary fuse kits available utilizing 13/32” x 1 1/2” midget/type CC fuse clips
  • Optional finger safe terminal covers available for all units
  • cUL Listed (approved for U.S. and Canada) File E50394
  • CE Mark standard on all units
  • RoHS Compliant
  • LIFETIME Warranty (Limited to mfg. defects)

Complete 240x480 Control Transformers Overview

Complete 120x240 Control Transformers Overview

Finger-safe terminal covers

These optional one-piece molded terminal covers are a quick and easy way to provide safety and protection in the workplace. They protect operators from potential shock hazards and guard against accidental contact with the fuses.

Fuse kits

These optional primary side fuse kits contain four fuse clips, four mounting screws, and complete instructions.

Hammond Control Transformers

NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)