AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Power Products (Electrical) > DC Power Supplies

Products Overview Technical Info Manuals
 
Subcategories:  RHINO Metal Slim-Line Case  RHINO Plastic Slim-Line Case  RHINO Metal Low Profile Case  Open-frame  Molded-case  Spare Parts & Accessories  

Shop for this product


DC Power Supplies

Switching Power Supplies at Linear Supply Prices

AutomationDirect offers switching power supplies at linear supply prices. You asked us for good, basic DC power supplies and we listened. We offer some of the most practical industrial switching power supplies available.
  • The RHINO PSM series are versatile switching power supplies that come in a rugged ultracompact metal case made to withstand harsh industrial environments.

  • The RHINO PSP series have a molded plastic case and are lightweight and very compact in size and they offer tightly regulated voltage output.

  • The PS series gives you consistent, reliable, switched DC power at very affordable prices.

  • The FA-24PS open frame series is especially useful when an inexpensive external supply is required.

  • The PS-MON-A is a convenient source of power for our FLI series of industrial monitors.

  • RHINO PSP, PSM and PS series power supplies include a 3 year extended warranty.
DC Power Supplies
Rhino PSM Series RHINO Metal Slim-Line Case - PSM Series
PSM Series 12 and 24 Volt DC Power Supplies are our most versatile DIN-rail mountable switching power supplies.
  • The industrial grade design is made to withstand harsh industrial environments. The rugged, ultra-compact metal case is shock and vibration resistant to IEC 68-2.

  • The RHINO PSM Series models provide short circuit, overvoltage and overtemperature protection.

  • These models accept universal 85-264 VAC input voltage for worldwide use and provide multiple output terminals for easy wiring. Terminal connectors are included.

  • PSM Redundancy, Battery Control and Buffer Specialty Modules available
Rhino PSM Series prices start at $95.00 (PSM24-090S)

Rhino PSP Series RHINO Plastic Slim-Line Case - PSP Series
The PSP series of 5 VDC, 12 VDC and 24 VDC Power Supplies provides tightly regulated output voltage for sensitive loads in industrial environments.
  • ompact in size and lightweight, the PSP series supplies have a molded plastic case and are offered with either plug-in screw terminals or with cage clamp terminals.

  • The automatically-recovering, constant-current short circuit protection limits the output current as the voltage is reduced to safely protect your control components from direct shorts and device failures (PSPxx-024x models have foldback current protection with auto-recovery). Most models meet NEC class 2 requirements.

  • With a UL508C rating, the RHINO PSP series is the right choice for space limited applications.
Rhino PSP Series prices start at $55.50 (PSP24-024S)

Rhino PS Series RHINO Metal Low-Profile Case - PS Series
The PS series 12 and 24 VDC power supplies gives you consistent, reliable, switched DC power at linear power supply prices.

  • They use efficient switching technology to produce the most power in the smallest space, while generating a minimum amount of heat.

  • The automatically-recovering, constant-current short circuit protection limits the output current as the voltage is reduced to safely protect your control components from direct shorts and device failures.

  • Low profile metal case, easy DIN rail mounting
Standard metal case PS Series prices start at $83.50 (PS24-050D)

Open Frame Power Supplies Open Frame 24 VDC Power Supplies
Open frame power supplies are especially useful when an inexpensive external supply is required.

  • This compact power supply accepts 85-265 VAC input and provides up to 1.2 A output current at 24 VDC.

  • The -90 compact power supply accepts either 95-130 VAC or 190-264 VAC (jumper selectable) input and provides up to 3.7 A output current (90 W at 24 VDC).

Open Frame power supply prices start at $44.00 (FA-24PS)

Molded Case Power Supply Molded Case 12 VDC Power Supply
The PS-MON-A 12 VDC power supply is a convenient source of DC power for our FLI series of industrial monitors.
  • The PS-MON-A provides 5 A (60 W) of 12 VDC power.

  • Standard 3-prong, 110 VAC outlet plug on the input side

  • Standard, right-angle, 12 VDC coaxial plug (ID 2.5 mm/ OD 5.5 mm/ barrel length 10 mm/ inside positive) on the output side.
The PS-MON-A power supply is $75.00


Competitive Comparison
 
Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)