AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Process Controls > Temperature / Process Controllers

Products Overview Technical Info Manuals
 
Subcategories:  1/32 DIN Size (SL4824 Series)  1/16 DIN Size (SL4848 / PM / TC / PC Series)  1/8 DIN Size (SL4896 Series)  1/4 DIN Size (SL9696 Series)  Spare Parts & Accessories  

Shop for this product

Temperature Controllers

Process and temperature controllers are powerful process control tools, but they offer very simple operation. Process controllers take a signal from a temperature device, such as a thermocouple or RTD, or from a pressure/ flow/ level sensor, and maintain a setpoint using an output signal.

In addition to our new advanced SOLOTM temperature controllers, we also still offer simple 1/16 DIN On/Off (PM series) and temperature controllers (PC or TC series).





SOLO Temperature Controllers

AutomationDirect’s SOLOTM is a single loop dual output temperature controller that can control both heating and cooling simultaneously.
  • Four types of control modes: PID, ON/OFF, Ramp / Soak and Manual.

  • Available outputs include relay, voltage pulse, current, and linear voltage (depending upon controller model)

  • Up to three alarm outputs available (The SL4824 series supports only one)

  • Seventeen alarm types available in the initial setting mode

  • Accepts thermocouple, RTD, or analog inputs

  • Built in RS-485 interface using Modbus slave (ASCII or RTU) communication protocol

  • SOLO Temperature Controller prices start at $89.00 (SL4824-RR)

Features

  • 1/32 DIN, 1/16 DIN, 1/8 DIN, or 1/4 DIN panel size
  • Two 4 character 7-segment LED displays: Red for Process value (PV) and Green for Set Point (SV), °F or °C selectable
  • Auto Tuning (AT) function with PID control
  • Accepts eleven types of thermocouples, two types of Pt100 RTD temperature sensors, and DC mA, mV, and Volt signals
  • Two optional Event Inputs available in 1/8 DIN and 1/4 DIN size
  • Four possible control outputs; Relay, Voltage Pulse, Current, and Voltage (depending on model)
  • Up to three alarm groups, each with seventeen available alarm types
  • 64 levels of Ramp / Soak control
  • IP65 (NEMA 4) front panel
  • 0°C to 50 °C operating temperature range
  • UL, CUL, and CE agency approvals
SOLO Temperature Controllers / Process Controllers Overview
Solo Temperature Controllers

Solo temperature controller family
SOLO Controller Family




Legacy 1/16 DIN On/Off and Temperature Controllers

temperature controller family
PM24, TC33 and PC35 Series Temperature Controllers/ Process Controllers
  • PM24 Series - On/Off Controller

  • TC33 Series - Temperature Controllers

  • PC35 Series - Process Controllers
On/Off and Temperature Controllers / Process Controllers Overview





Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)