AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 06 (Expa... > Specialty Modules

Products Overview Technical Info Manuals
 
Categories:  PLC Units  Discrete I/O  Analog I/O  Communications & Networking  Specialty Modules  Programming SW & Cables  ZipLink Wiring Solutions  Spare Parts & Specialty Items  Documentation  

Shop for this product
Option cards allow the DL06 PLC to grow with the needs of your process control applications.



DL06 PLC - Specialty Option Modules

Dl05-06 Specialty Modules

Expand the Capabilities of the DL06

DL06 (and DL05) PLCs can be customized to fit the requirements of applications by adding option modules in the built-in slots. One slot for the DL05 and four slots for the DL06. Features are added without increasing the footprint (size) of the PLC. DL05/06 option module functions include:
  • Discrete I/O
  • Analog I/O
  • Communications
  • Specialty modules

Specialty Option Modules

  • F0-CP128 Triple-port BASIC, ASCII Overdrive CoProcessor Module

  • H0-CTRIO High-speed Counting/ Pulse Output Module

  • D0-01MC Memory Cartridge

  • F0-08SIM Input Simulator Module

NOTES:
New option modules may not be supported by CPUs purchased prior to the modules release.
Be sure to check for the latest firmware for your PLC. You can refer to the module specification page on our Web site for this information, or find it in our free catalog.
Here is the direct link to the Firmware Upgrade section of our Web site where you can find the firmware revision histories, the latest files and tools required to download the firmware into your CPU.


Triple-port BASIC, ASCII Overdrive CoProcessor Module Top

DL05/06 Co-Processor Module
Co-Processor Module
$185.00
(F0-CP128)


f0cp128.pdf DL05/06 Co-Processor Module PDF
(275 KB)

Triple-port BASIC, ASCII Overdrive CoProcessor Module interfaces the DL05/06 family of programmable controllers with bar code readers, operator interface terminals, instrumentation equipment, computers and other serial devices.

Applications

BASIC CoProcessors are designed for use with intelligent devices such as:
  • Bar code readers
  • Welders
  • Board level controllers
  • Serial printers
  • Intelligent sensors
  • Almost any device with an RS232C or RS485 port

Features Include:

  • Extended BASIC and ABM Commander for Windows software for PCs makes program development fast and simple.
  • Non-volatile memory of up to 128 K allows multiple program storage and execution, DL05/06 register expansion, and retentive data storage and retrieval.
  • 100 MHz BASIC CoProcessor provides fast program execution independent of the CPU scan.
  • Three buffered ports permit communication from the module to three external devices.
  • A real-time clock/calendar maintains time/date with battery backup when power outages occur. Programmable time based BASIC interrupts to 5 ms.
  • Direct access of up to 256 bytes of DL05/06 CPU memory per scan is possible. No supporting ladder logic is required.
  • Floating point math solves complex formulas to eight significant digits.
  • An RJ12 Port 1 and Port 3 splitter is included with the module. This will provide easy connection of RS-232 cables to both Port 1 and Port 3. (If you are using RTS1 and CTS1 for port 1, then port 3 is not available.)


High-speed Counting/ Pulse Output Module Top

DL05/06 Counter I/O Module
Counter Module
$195.00
(H0-CTRIO )


h0ctrio.pdf DL05/06 Counter Module PDF
(1,512 KB)

The High-Speed Counter I/O (H0-CTRIO) module is designed to accept high-speed pulse-type input signals for counting or timing applications and designed to provide high-speed pulse-type output signals for stepper/ servo motor control, monitoring, alarm or other discrete control functions.

The H0-CTRIO module offers great flexibility for applications that call for precise counting or timing, based on an input event or for high-speed control output applications. The H0-CTRIO module has its own microprocessor and operates asynchronously with respect to the PLC/Controller. This means the on-board outputs respond in real time to incoming signals so there is no delay waiting for the PLC/Controller to scan I/O.

The H0-CTRIO module is designed to work with incremental encoders or other field devices that send pulse outputs. You can use the H0-CTRIO module with any of the DLO5 or DL06 PLCs.

H0-CTRIO - High Speed Counter Interface Module

  • 4 DC sink/ source inputs 9-30 VDC, 2 isolated sink/ source DC outputs, 5-30 VDC, 1 A per point.

  • Inputs supported: 1 quadrature encoder counters up to 100 KHz, or 2 single channel counters up to 100 KHz, and 2 high speed discrete inputs for Reset, Inhibit, or Capture.

  • Outputs supported: 2 independently configurable high speed discrete outputs or 1 channel pulse output control, 20 Hz-25 KHz per channel, pulse and direction or cw/ ccw pulses.


Input Simulator Module Top

Input Simulator Module
Input Simulator Module
$35.00
(F0-08SIM)

F0-08SIM - 8 point input simulator module for DL05 and DL06 DirectLOGIC PLCs
  • 8 Inputs

  • Base power required (5 VDC): 1 mA

  • Terminal type: none

  • Status indicator: none

NOTE: For further details or specifications, select the "Products" tab and click on the associated product "Item Code" link, or select the "Technical Info" tab.



FREQUENTLY ASKED QUESTION: Can I control a servo/ stepper motor with a DirectLOGIC PLC?

The answer is YES. The DL05 or DL06 PLC with the counter/ pulse output module (H0-CTRIO) has two independently configurable timer/ counter channels (up to 100 kHz) and one pulse output generator (up to 25 kHz). An easy-to-use configuration tool is included in the AutomationDirect PLC programming software, so it's simple to integrate with your other application logic. For example, the DL05 or DL06 PLCs, using a pulse output signal, work very well with the SureStep stepper systems offered by AutomationDirect, as well as other servo/ stepper system products.

Servo and stepper systems come in many flavors and can be difficult to apply due to application-specific conditions, such as physical inertia of a mass, mechanical windup, mechanical tolerances, friction, etc. Addressing these conditions will typically consume significantly more time and effort than developing the basic programming for the PLC and servo controller. AutomationDirect has simplified the programming of the PLC and H0-CTRIO module that interfaces to the servo or stepper systems. The SureStep microstepping drive offers a simplified drive and stepping motor setup. Together, they can make the positioning or motion control part of your project go more smoothly.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)