AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 205 (Mic... > Analog I/O

Products Overview Technical Info Manuals
 
Categories:  CPUs  WinPLC  Bases & Expansion  DC I/O  AC I/O  AC/DC I/O (Relay Outputs)  Analog I/O  Serial Remote I/O  Ethernet Remote I/O  Communications & Networking  Specialty Modules  Optional Program Memory  Programming SW & Cables  ZipLink Wiring Solutions  Spare Parts & Specialty Items  Documentation  

Shop for this product



DL205 analog specifications in pdf format

DirectLOGIC 205 (DL205) PLC - Analog I/O Modules DL205 analog modules - F2-08DA-1, F2-04THM, F2-02DAS-1

The DL205 PLC line offers a wide variety of different analog modules, including thermocouple (16-bit) and RTD (16-bit). The modules support an incredible range of signals including 4-20 mA (sinking and sourcing), 0-5 V, 0-10 V, -5 V to +5 V, and -10 V to +10 V, allowing the DL205 PLC to connect to almost any device including pressure transmitters, proportional valves, AC drives, panel meters and more. The 16-bit thermocouple module can also be configured to measure 16-bit input signals of -5 to +5 VDC, 0-156 mv, -156 mv to +156 mv.

Available modules include:

Analog Input Modules

  • F2-04AD-1 - 4-channel 4-20 mA
  • F2-04AD-2 - 4-channel 0-5 V, 0-10 V, -5 V to +5 V, -10 V to +10 V
  • F2-04AD-1L - 4-channel 4-20 mA (uses 12VDC supply)
  • F2-04AD-2L - 4-channel 0-5 V, 0-10 V, -5 V to +5 V, -10 V to +10 V (uses 12 VDC supply)
  • F2-08AD-1 - 8-channel 4-20 mA
  • F2-08AD-2 - 8-channel 0-5 V, 0-10 V, -5 V to +5 V, -10 V to +10 V


Analog Output Modules

  • F2-02DA-1 - 2-channel 4-20 mA
  • F2-02DA-2 - 2-channel 0-5 V, 0-10 V, -5 V to +5 V, -10 V to +10 V
  • F2-02DA-1L - 2-channel 4-20 mA (12 VDC supply)
  • F2-02DA-2L - 2-channel 0-5 V, 0-10 V, -5 V to +5 V, -10 V to +10V (uses 12 VDC supply)
  • F2-02DAS-1 - 2-channel 4-20 mA, 16-bit isolated
  • F2-02DAS-2 - 2-channel 0-5 V, 0-10 V 16-bit isolated
  • F2-08DA-1 - 8-channel 4-20 mA, sink/ source selectable
  • F2-08DA-2 - 8-channel 0-5 V, 0-10 V


Analog Combination Input/Ouput modules

  • F2-4AD2DA - 4-channel in/ 2-channel out 4-20 mA

  • F2-8AD4DA-1 - 8 channel analog input module and 4 channel analog output module.
    Inputs: Selectable 16 bit, 14-bit, or 12-bit resolution, range: 0-20 mA.
    Outputs: 16 bit resolution, range: 4-20 mA, current sourcing.

    NOTE: Not supported in D2-230 and D2-240 DirectLOGIC CPUs.

  • F2-8AD4DA-2 - 8 channel analog input module and 4 channel analog output module.
    Inputs: Selectable 16 bit, 14-bit, or 12-bit resolution, range: 0-5 VDC, 0-10 VDC.
    Outputs: 0-5 VDC at 15 bit resolution, 0-10 VDC at 16 bit resolution.

    NOTE: Not supported in D2-230 and D2-240 DirectLOGIC CPUs.


Temperature

  • F2-04RTD - 4-channel RTD input; 0.15 C resolution
  • F2-04THM - 4-channel 16-bit; thermocouple and millivolt

NOTES: New option modules may not be supported by CPUs purchased prior to the modules release.
Be sure to check for the latest firmware for your PLC. You can refer to the module specification page on our Web site for this information, or find it in our free catalog.
Here is the direct link to the Firmware Upgrade section of our Web site where you can find the firmware revision histories, the latest files and tools required to download the firmware into your CPU.


For further details or specifications, select the desired product category and then select the "Products" tab and click on the product "Item Code" link, or select the "Technical Info" tab.


Competitive Comparison
 
Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)