AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 205 (Mic... > Bases & Expansion

Products Overview Technical Info Manuals
 
Categories:  CPUs  WinPLC  Bases & Expansion  DC I/O  AC I/O  AC/DC I/O (Relay Outputs)  Analog I/O  Serial Remote I/O  Ethernet Remote I/O  Communications & Networking  Specialty Modules  Optional Program Memory  Programming SW & Cables  ZipLink Wiring Solutions  Spare Parts & Specialty Items  Documentation  

Shop for this product


DirectLOGIC 205 (DL205) PLC - Bases

DL205 bases -  specifications in pdf format

DL205 bases with expansion

The DL205 offers bases in four size configurations with expansion capability:

  • 3-slot base (includes power supply)
    • D2-03B-1 (110/220 VAC)

    • D2-03BDC1-1 (requires 12 - 24 VDC power)


  • 4-slot base (includes power supply)
    • D2-04B-1 (110/220 VAC)

    • D2-04BDC1-1 (requires 12 - 24 VDC power)


  • 6-slot base (includes power supply)
    • D2-06B-1 (110/220 VAC)

    • D2-06BDC1-1 (requires 12 - 24 VDC power)

    • D2-06BDC2-1 (requires 120 - 240 VDC power)


  • 9-slot base (includes power supply)
    • D2-09B-1 (110/220 VAC)

    • D2-09BDC1-1 (requires 12 - 24 VDC power)

    • D2-09BDC2-1 (requires 120 - 240 VDC power)


Expansion modules

The D2-260 and D2-250-1 support local expansion. The D2-260 supports local expansion up to five total bases (one CPU plus four expansion bases) and the D2-250-1 supports local expansion up to three total bases (one CPU bases plus two expansion bases). Following are the modules required for expansion:

  • D2-CM - The D2-CM expansion base controller module is placed in the CPU slot of each expansion base. The module includes a rotary switch for selecting the expansion base number, as well as PWR, RUN and DIAG LEDs for system status indication.

  • D2-EM - The D2-EM expansion module attaches to the right side of each base in the expansion system. It comes with two RJ-45 cable ports for expansion cables to plug into, a single ACTIVE LED for system status indication, and a TERM toggle switch for last and first base termination.


Expansion accessories

  • D2-EXCBL - The D2-EXCBL-1 expansion cable is used to connect D2-EM expansion modules together. The cable is 1 meter in length.

  • D2-BASECVR - The D2-BASECVR are base covers for expansion connectors. They come in quantities of three.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)