AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 205 (Mic... > Spare Parts & Specialty Items

Products Overview Technical Info Manuals
 
Categories:  CPUs  WinPLC  Bases & Expansion  DC I/O  AC I/O  AC/DC I/O (Relay Outputs)  Analog I/O  Serial Remote I/O  Ethernet Remote I/O  Communications & Networking  Specialty Modules  Optional Program Memory  Programming SW & Cables  ZipLink Wiring Solutions  Spare Parts & Specialty Items  Documentation  

Shop for this product

DirectLOGIC 205 Programmable Logic Controller (DL205 PLC) - Spare Parts and Specialty Items

Spare parts and accessories available for the DirectLOGIC 205 programmable logic controller product line include the following:

  • Screws

    • D2-ACC-1 - Spare screws for DL205 base power supply terminals (quantity 8) and one plastic terminal strip cover
    • D2-ACC-2 - Spare screws for DL205 4 point and 8 point I/O module terminal blocks (quantity 16)
    • D2-ACC-3 - Spare screws for DL205 12 point and 16 point I/O module terminal blocks (quantity 16)


  • Fuses

    • D2-FUSE-1 - 3.15 A slow blow spare fuses for D2-12TA AC relay output module (quantity 5)
    • D2-FUSE-3 - 6.3 A slow blow spare fuses for D2-04TD1, D2-08TA, D2-04TRS, D2-08TR, D2-08CDR (quantity 5)
    • D2-FUSE-4 - 4 A fuses for D2-12TR relay output module (quantity 5)


  • Connectors

    • D2-8IOCON - 8 point module connectors (quantity 5)
    • D2-16IOCON - 16 point module connectors (quantity 5)


  • Module covers

    • D2-IOCVR - I/O module covers (quantity 5)
    • D2-BASECVR - DL205 base covers for expansion connector on right side of '-1' bases (quantity 3)


  • Filler modules

    • D2-FILL - Filler Module


  • Batteries

    • D2-BAT - DL230/ DL240 CPU battery (optional)
    • D2-BAT-1 - DL06, D2-250(-1), D2-260, D3-350 CPU battery (optional)


  • ERNI Erbic brand Profibus connectors

    • 104577 - ERNI Erbic brand Profibus-certified reversed node horizontal connector. 9-pin male D-sub, gray, for use with DL205 H2-PBC or any Profibus ISA/ PCI personal computer master/slave card.


    • 104322 - ERNI Erbic brand Profibus certified reversed termination horizontal connector. 9-pin male D-sub, gray, for use with DL205 H2-PBC or any Profibus ISA/ PCI personal computer master/slave card.


  • Universal cable kits

    • FA-CABKIT - Universal cable kit for all CPUs (with RS232C ports) and personal computers. Comes with four pre-wired D-Sub to modular adapters, which can connect most RS-232C ports using a single unshielded 7 foot (2.1 meter) cable (included). Includes manual with product.
      NOTE: Does not include 15-pin connector for bottom port of D2-250 CPU.


  • Power supplies

    • FA-24PS - This compact power supply accepts 85-265 VAC input and provides up to 1.2 A output current at 24 VDC.
      NOTE: The FA-24PS is not intended to be used to power DC-powered PLCs.
      To provide power for DC-powered PLCs, see the PS Series power supplies or the FA-24PS-90)


  • Handheld programmer upgrade chip

    • D2-HPP-U - Upgrade kit to allow existing D2-HPP handheld programmers with firmware Version 1.82 (or earlier) to program the DL05, DL06 and DL105 PLC units.


  • Converters

    • FA-ISOCON - Universal, isolated RS232C to RS422/ RS485 converter.
      Switch selectable for ANTE (Automatic Network Transmitter Enable) or RTS/ CTS handshaking, works with all DirectLogic PLC families and virtually any serial device. Isolation reduces network data problems caused by noisy environments. Power directly from the 5 V pins on most DirectLogic CPU ports, from a PLC base 24 VDC power supply, or from an external power supply. Cables and connectors to most COM ports (RJ12, DB9-Female, DB25-Male) provided. Integral DIN rail clamp or can be panel mounted. Manual included with product.


    • F2-UNICON - RS232C to RS422 converter.
      Converts RJ12 RS232C port to a DB25 male RS422 port. Powered directly from the 5 V pins on most DirectLOGIC CPU ports. Includes 1 ft. cable with two RJ12 6P6C plugs, and DIN rail mounting kit. Includes manual with product.
      NOTE: The F2-UNICON provides no signal isolation, so it is not recommended for noisy industrial environments.


    • FA-UNICON - In-line, DB25, RS232C to RS422/ RS485 converter.
      Connectors provided for the D3-422-DCU and to connect a DirectLOGIC RJ11/ RJ12 RS232C port to a DB25 female RS422/ RS485 connector. Power directly from the PLC base 24 VDC supply or an external power supply. Connection to a PC RS232 COM port requires a custom cable. A pin 4-20 jumper is required on the FA-UNICON for DB9.
      NOTE:The FA-UNICON provides no signal isolation, so it is not recommended for noisy industrial environments.


    • FA-ISONET - Legacy product not recommended for new designs. (Has been replaced by FA-ISOCON).
      Isolated RS232C to RS422/ RS485 converter. Works with all PLC families. Helps reduce network data problems caused by noisy environments. Powered directly from the 5 V pins on most CPU ports, from the PLC base 24 VDC power supply, or from an external power supply. Includes cable and DIN rail mounting kit. Includes manual with product.


Adapters

    • FA-15HD - 15 pin HD Dsub adapter to RJ12 connector.


AutoCAD® Compatible Schematic Software

AutomationDirect has partnered with ECT International, Inc. to bring you a new AutoCAD® compatible schematic software product:

The ECT promis•e® Aero package is software for control system design. It generates control system schematics, panel layouts, bills of material, wire lists, terminal plans and more to automate the design process. The promis•e Aero product is available in two versions: AutoCAD Add-on or Stand-alone. The Add-on version runs as an application inside AutoCAD. The Stand-alone version requires no additional CAD software since it includes a 100% DWG compatible graphics engine. All versions of promis•e Aero can share work files with the full-featured versions of promis•e. A truly international solution, promis•e Aero fully supports both IEC/ DIN and ANSI/ JIC page and symbol formats. Dialogs and menus can be set for various languages including English, German, French, Italian and Spanish. See the Overview section for the "AutoCAD Schematic S/W" category under "Software Products" for more details on this product.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)