AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 405 (Sma... > Bases & Expansion

Products Overview Technical Info Manuals
 
Categories:  CPUs  Memory Cartridges  Bases & Expansion  DC I/O  AC I/O  AC/DC I/O (Relay Outputs)  Analog I/O  Serial Remote I/O  Ethernet Remote I/O  SDS I/O  Communications & Networking  CoProcessors  Specialty Modules  Programming SW & Cables  ZipLink Wiring Solutions  Spare Parts & Specialty Items  Documentation  

Shop for this product
DL405 Base Configurations

DIMENSIONS AND INSTALLATION

It is important to understand the installation requirements for your DL405 system. This will help ensure that the DL405 products operate within their environmental and electrical limits.

  • Plan for safety
    The catalog and Web page information should never be used as a replacement for the user manual. The user manual, D4-USER-M, contains important safety information that must be followed. The system installation should comply with all appropriate electrical codes and standards.

  • Base dimensions and mounting orientation
    Use the diagrams provided to make sure the DL405 system can be installed in your application. To ensure proper airflow for cooling purposes, DL405 bases must be mounted horizontally. It is important to check these dimensions against the conditions required for your application. For example, it is recommended that you leave 1.5" depth for ease of access and cable clearance. However, your distance may be greater or less. Also, check the installation guidelines for the recommended cabinet clearances.

Note:
There is a minimum of 2" (50mm) clearance required between the panel door or any devices mounted in the panel door and the nearest DL405 component.


Specifications and Rating

  • Storage temperature - -4°F - 158°F (-20°C to 70°C)

  • Ambient operating temperature - 32°F - 140°F (0° to 60°C)

  • Ambient humidity - 30% - 95% relative humidity (non-condensing)

  • Vibration resistance - MIL STD 810C, Method514.2

  • Shock resistance - MIL STD810C, Method516.2

  • Noise immunity - NEMA(ICS3-304)

  • Atmosphere - No corrosive gases


Base Configurations

  • Four, six, and eight-slot bases
    The DL405 product family offers four, six, and eight-slot I/O bases.

  • Expansion units
    The expansion units are only necessary when you want to use local expansion. They are installed in the CPU slot of the expansion bases. They appear very similar to CPUs, but they only contain a power supply. One of the most often asked questions for the DL405 family is, “Does the CPU consume an I/O slot?” The answer is no. The CPU has a special slot in the base and does not consume any of the available I/O slots. The same is true for Expansion Units (D4-EX, D4-EXDC and D4-EXDC-2) and the Remote Slave Units (D4-RS). An expansion cable is required to connect each of the expansion bases to the CPU base (D4-EXCBL).

  • D4-450 and –1 bases
    In the past, a DL405 system has been limited to only accepting specialty modules in the local CPU base. The –1 bases must be used with the D4-450 CPU to remove this limitation. The part numbers for the new bases are D4-04B-1, D4-06B-1, and D4-08B-1.
    (Note: you cannot simply add a –1 base to an existing system to gain specialty modules in expansion bases. Instead, you must replace the CPU and all other expansion bases as well.)
    You can add the –1 bases in an existing system, but they are subject to the limitations of the regular bases.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)