AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Our offices will be closed on Thursday & Friday, November 27th & 28th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET on Wednesday, November 26th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after 3:00PM ET on Wednesday, November 26th will ship on Monday, December 1st.
You are looking at:  Programmable Controllers > DirectLogic Series P... > DirectLogic 405 (Sma... > Spare Parts & Specialty Items

Products Overview Technical Info Manuals
 
Categories:  CPUs  Memory Cartridges  Bases & Expansion  DC I/O  AC I/O  AC/DC I/O (Relay Outputs)  Analog I/O  Serial Remote I/O  Ethernet Remote I/O  SDS I/O  Communications & Networking  CoProcessors  Specialty Modules  Programming SW & Cables  ZipLink Wiring Solutions  Spare Parts & Specialty Items  Documentation  

Shop for this product

DL405 PLC - Spare Parts and Specialty Items

Spare parts available for the DirectLOGIC 405 programmable logic controller product line include the following:

Screw covers

  • D4-ACC-1 - CPU screw/ cover kit. Contains 10 spare screws for power strip terminals, 2 power strip terminal jumpers, and plastic covers for the power strip terminals, 15-pin top port, and 25-pin bottom port.

  • D4-ACC-2 - Spare terminal screws for DL405 8-point I/O modules (quantity 16)

  • D4-ACC-3 - Spare terminal screws for DL405 16-point I/O modules (quantity 16)


Fuses

  • D4-FUSE-2 - 10 A spare fuses for F4-08TRS-2 (quantity 5)


Keys

  • D4-CPUKEY - Spare keys for DL405 CPU keyswitch, package of 2


Handheld Programmer Upgrade

  • D4-HPP-U - Upgrade kit to upgrade older DL405 Handheld Programmers to firmware Version 5.01 (or newer) to program the D4-450 units


Terminal blocks

  • D4-8IOCON - 8 point I/O module terminal blocks (quantity 5)

  • D4-16IOCON - 16 point I/O module terminal blocks (quantity 5)


Module covers

  • D4-IOCVR - I/O module plastic covers (quantity 5)


Filler modules

  • D4-FILL - Filler module, used to cover empty base slots


Connectors

  • D4-IO3264R - 32/ 64 point module ribbon type connector (quantity 2)

  • D4-IO3264S - 32/ 64 point module solder type connector (quantity 2)


I/O Cables

  • D4-IOCBL-1 - I/O cable for 32 point or 64 point modules. Pre-wired D4-IO3264S connector and cable with pigtail, 3 meter length


Batteries

  • D3-D4-BAT - Battery for DL305/ DL405 CPUs (except for the D3-350)


Universal cable kits

  • FA-CABKIT - Universal cable kit for all CPUs (with RS232C ports) and personal computers. Comes with four pre-wired D-Sub to modular adapters, which can connect most RS-232C ports using a single unshielded 7 foot (2.1 meter) cable (included). Includes manual with product.
    NOTE: Does not include 15-pin connector for bottom port of of D2-250 CPU.


Power supplies

  • FA-24PS - This compact power supply accepts 85-265 VAC input and provides up to 1.2 A output current at 24 VDC.
    NOTE: The FA-24PS is not intended to be used to power DC-powered PLCs.


Converters

  • FA-ISOCON - Universal, isolated RS232C to RS422/ RS485 converter.
    Switch selectable for ANTE (Automatic Network Transmitter Enable) or RTS/CTS handshaking, works with all DirectLOGIC PLC families and virtually any serial device. Isolation reduces network data problems caused by noisy environments. Power directly from the 5 V pins on most DirectLOGIC CPU ports, from a PLC base 24 VDC power supply, or from an external power supply. Cables and connectors to most COM ports (RJ12, DB9-female, DB25-male) provided. Integral DIN rail clamp or can be panel mounted. Manual included with product.

  • FA-UNICON - In-line, DB25, RS232C to RS422/ RS485 converter.
    Connectors provided for the D3-422-DCU and to connect a DirectLOGIC RJ11/ RJ12 RS232C port to a DB25 female RS422/ RS485 connector. Power directly from the PLC base 24 VDC supply or an external power supply. Connection to a PC RS232 COM port requires a custom cable. A pin 4-20 jumper is required on the FA-UNICON for DB9. NOTE:The FA-UNICON provides no signal isolation, so it is not recommended for noisy industrial environments.

  • FA-ISONET - Legacy product not recommended for new designs. (Being replaced by FA-ISOCON).
    Isolated RS232C to RS422/ RS485 converter. Works with all PLC families. Helps reduce network data problems caused by noisy environments. Powered directly from the 5 V pins on most CPU ports, from the PLC base 24 VDC power supply, or from an external power supply. Includes cable and DIN rail mounting kit. Includes manual with product.


AutoCAD® Compatible Schematic Software

AutomationDirect has partnered with ECT International, Inc. to bring you a new AutoCAD® compatible schematic software product:

The ECT promis•e® Aero package is software for control system design. It generates control system schematics, panel layouts, bills of material, wire lists, terminal plans and more to automate the design process. The promis•e Aero product is available in two versions: AutoCAD Add-on or Stand-alone. The Add-on version runs as an application inside AutoCAD. The Stand-alone version requires no additional CAD software since it includes a 100% DWG compatible graphics engine. All versions of promis•e Aero can share work files with the full-featured versions of promis•e. A truly international solution, promis•e Aero fully supports both IEC/ DIN and ANSI/ JIC page and symbol formats. Dialogs and menus can be set for various languages including English, German, French, Italian and Spanish. See the Overview section for the "AutoCAD Schematic S/W" category under "Software Products" for more details on this product.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)