AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart Total
$0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
Our offices will be closed Friday, July 3rd, in observance of Independence Day
UPS shipped orders placed by 6:00PM ET on Thursday, July 2nd, will ship same day (if paid by Credit Card or PO account in good standing). Other shippers & drop-shipped items have earlier cutoffs (see shipping policies for details). Orders placed after the cutoff, will process on Monday, July 6th.
You are looking at:  Relays / Timers > Koyo Timer Relays (KT Series)

Products Overview Technical Info Manuals
 
Categories:  5A Electro-Mechanical Cube Relays  10A Electro-Mechanical Cube Relays  15A Electro-Mechanical Cube Relays  12A Electro-Mechanical Octal Relays  16A Latching Octal Relays  Solid-State Relays  Electro-Mechanical Card Relays  Relay Sockets & Accessories  Koyo Timer Relays (KT Series)  Fuji Timer Relays 1/16 DIN (MS Series)  Fuji Timer Relays Mini-DIN (ST7 Series)  

Shop for this product



Koyo Digital Timer specifications in pdf format

Koyo Timers - KT Series

Koyo KT series timers 1/16 DIN Digital Timer Switches

Koyo digital timers offer flexible features at a great price. A large, easy to read display is offered in a small 1/16 DIN size. The large, bright red timer LED display has a 12 mm character display height which allows it to be seen easily from a distance and at an angle. In addition, set values use a green LED display to differentiate from timing values. Basic function settings are made with digital switches. Detailed settings are selected with digital keys, so operation is easy.

KT series timers are priced at $96.00 (KT-V4S-D)

Timer Switch features include:

  • Tamper-proof: Key protection can be set for individual keys to prevent a malfunction or tampering.

  • Battery-less memory retention: EEPROM is used to retain values in memory, so there is no need for battery maintenance

  • Maintenance has been reduced via removable terminals. After wiring, the terminal cover provides a safe barrier for worry-free use.

  • Power source for a large-capacity sensor: You can source the power for the sensor from the built-in power source which supplies 60 mA at 24 VDC

  • Wide operating AC voltage range: 85 VAC - 264 VAC

  • Various types of time ranges: Covers ten types of time ranges with times of 0.001 second to 9999 hours

  • Five types of operating modes: Settings of on-delay, off-delay, one-shot, accumulation and flicker

  • Display of elapsed time/ remaining time

  • IP65 protective structure: Front cover panel is made of a clear membrane, so operation with wet or dirty hands can be worry-free

  • Fully CE and UL compliant


Koyo programmable digital timer model types and accessories include:

  • KT-V4S-D - Dual preset, Digital timer with fully selectable timing range (10 types of time ranges). Dual line red/ green LED display, 100-240 VAC input power. SSR and NPN outputs available. UL and CSA approved.

  • KT-V4S-C-D - Dual preset, Digital timer with fully selectable timing range (10 types of time ranges). Dual line red/ green LED display, 10-30 VDC input power. SSR and NPN outputs available. UL and CSA approved.

  • PANEL-16 - Mounting clip for 1/16th DIN timers and temperature/process controllers. 5 clips per package.



NOTE: For further details or specifications, select the "Products" tab and click on the associated product "Item Code" link, or select the "Technical Info" tab.


Price Check
Below is just a sample of what we have. Click here for a complete listing of parts and prices for this product family, or click here to download a PDF of our complete price list.
Note: All prices are given in US $.
Product Price

KT-V4S-D - Dual preset, Digital timer with fully selectable timing range, dual LED display, 100-240 VAC input power.

$96.00

KT-V4S-C-D - Dual preset, Digital timer with fully selectable timing range, dual LED display, 10-30 VDC input power.

$96.00

Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com | Phone Contact: (800) 633-0405
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web2 - adc_bravo - Production Build)