AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Relays / Timers > Solid-State Relays

Products Overview Technical Info Manuals
 
Categories:  5A Electro-Mechanical Cube Relays  10A Electro-Mechanical Cube Relays  15A Electro-Mechanical Cube Relays  12A Electro-Mechanical Octal Relays  16A Latching Octal Relays  Solid-State Relays  Electro-Mechanical Card Relays  Relay Sockets & Accessories  Koyo Timer Relays (KT Series)  Fuji Timer Relays 1/16 DIN (MS Series)  Fuji Timer Relays Mini-DIN (ST7 Series)  

Shop for this product



 Solid State selection Guide in pdf format

Solid State Relay Switches

AD-SSR series solid state relays

A solid state relay is a control relay with isolated input and output, whose functions are achieved by means of electronic components without the use of moving parts such as those found in electromechanical relays. These electrical relays are ideal for applications with many contact closures since solid state relay switches offer a greatly extended life compared to electromechanical relays.

Operational Overview:
Solid state relays (SSR) are similar to electromechanical relays, in that both use a control circuit and a separate circuit for switching the load. When voltage is applied to the input of the SSR, the relay switch is energized by a light emitting diode. The light from the diode is beamed into a light sensitive semiconductor which, in the case of zero voltage crossover control relays, conditions the control circuit to turn on the output of the solid state switch at the next zero voltage crossover.

In the case of non-zero voltage crossover relays, the output of the solid state switch is turned on at the precise voltage occurring at the time. Removal of the input power disables the control circuit and the solid state relay switch is turned off when the load current passes through the zero point of its cycle.

Solid state relays have features which electromechanical relays do not, such as:

  • Long life
  • Shock and vibration resistance
  • Generation of RFI, EMI
  • No contact bounce
  • Arcless switching
  • Acoustic noise
  • Zero voltage switching
  • IC compatibility
  • Immunity to humidity, salt spray and dirt


AD-SSR Series Solid State Relay Switches

The AD-SSR series solid state relay features include:

  • AC & DC Input
  • AC Output
  • 10 or 25 Amp loads
  • Isolated zero voltage switching
  • 4000 V rms isolation input to output
  • Internal RC (snubber) network
  • RFI suppression
  • Integral safety cover and heatsink (heatsink is built into the product)
  • DIN-rail mounting

AD-SSR prices start at $39.00 (AD-SSR210-AC)


AD-70S2 Series Solid State Relays AD-70S2 series relay and socket

The AD-70S2-xx series solid state relay features include:

  • DIN-rail mounting (using standard mechanical relay base)
  • AC Output
  • Up to 4 Amp loads
  • Optically isolated
  • Quick connect terminal or panel mount

AD-70S2 prices start at $18.75 (AD-70S2-04B)

DIN-rail relay socket $3.75 (782-2C-SKT)


AD-SSR and AD-70S2-xx Series Solid State Relays

Available solid state relay models include the following:

  • AD-SSR210-AC - Solid state DIN-rail mount relay switch with 10 A contact rating. Coil voltage 90-280 VAC.
    Load voltage is 24-280 VAC. Finger-safe design and LED status lamp.

  • AD-SSR225-AC - Solid state DIN-rail mount relay switch with 25 A contact rating. Coil voltage 90-280 VAC.
    Load voltage is 24-280 VAC. Finger-safe design and LED status lamp.

  • AD-SSR210-DC - Solid state DIN-rail mount relay switch with 10 A contact rating. Coil voltage 3-32 VDC.
    Load voltage is 24-280 VAC. Finger-safe design and LED status lamp.

  • AD-SSR225-DC - Solid state DIN-rail mount relay switch with 25 A contact rating. Coil voltage 3-32 VDC.
    Load voltage is 24-280 VAC. Finger-safe design and LED status lamp.

  • AD-70S2-04B - Solid state plug-in relay switch with 4 A contact rating. Coil voltage is 3-30 VDC.
    Load voltage is 24-140 VAC.

  • AD-70S2-04C - Solid state plug-in relay switch with 4 A contact rating. Coil voltage is 3-30 VDC.
    Load voltage is 24-280 VAC.

  • AD-70S2-04D - Solid state plug-in relay switch with 4 A contact rating. Coil voltage is 3-30 VDC.
    Load voltage is 8-50 VAC.

NOTES ON SOCKETS:
The AD-SSR series solid state relays do not require sockets.
The AD-70S2 series solid state relays use the same socket as the 782-2C series electromechanical relays (782-2C-SKT).
Order sockets separately; holding clips are included with sockets.

NOTE: For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.


Price Check
Below is just a sample of what we have. Click here for a complete listing of parts and prices for this product family, or click here to download a PDF of our complete price list.
Note: All prices are given in US $.
Product Price

AD-SSR210-AC - Solid state DIN-rail mount relay switch with 10 A contact rating. Coil voltage 90-280 VAC.
Load voltage is 24-280 VAC.

$39.00

AD-SSR225-AC - Solid state DIN-rail mount relay switch with 25 A contact rating. Coil voltage 90-280 VAC.
Load voltage is 24-280 VAC.

$45.50

AD-SSR210-DC - Solid state DIN-rail mount relay switch with 10 A contact rating. Coil voltage 3-32 VDC.
Load voltage is 24-280 VAC.

$31.25

AD-SSR225-DC - Solid state DIN-rail mount relay switch with 25 A contact rating. Coil voltage 3-32 VDC.
Load voltage is 24-280 VAC.

$43.50

AD-70S2-04B - Solid state plug-in relay switch with 4 A contact rating. Coil voltage is 3-30 VDC.
Load voltage is 24-140 VAC.

$18.75

AD-70S2-04C - Solid state plug-in relay switch with 4 A contact rating. Coil voltage is 3-30 VDC.
Load voltage is 24-280 VAC.

$18.75

AD-70S2-04D - Solid state plug-in relay switch with 4 A contact rating. Coil voltage is 3-30 VDC.
Load voltage is 8-50 VAC.

$19.00

782-2C-SKT - DIN-rail relay socket for 782 and AD-70S2 series ice cube relays

$3.75

Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)