AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Sensors / Encoders > Current Sensing Switches

Products Overview Technical Info Manuals
 
Subcategories:  Single Range AC Current Operated Switches  Multi-Range AC Current Operated Switches  Multi-Range AC Current Operated Switches with Time Delay  Spare Parts & Accessories  

Shop for this product

Looking for Current Sensing "TRANSDUCERS"? [ Go to the ACT, ACTR Series Overview ]


AcuAMP Current Sensing Switches

- ACS150, ACS200 and ACSX Series

AcuAMPTM is a family of high performance single phace AC current sensors offering outstanding features, flexibility and durability at an incredible price. Choose from a wide selection of Current Transducer and Current Switch models, all designed in a rugged industry standard feed-through package, consisting of both fixed core and split core models. Each current sensor model has multiple input ranges (set by movable jumpers for some models, and on-board potentiometers for others) for maximum flexibility across many current ratings.

AcuAMP current operated switches combine a current transformer, signal conditioner and limit alarm into a single package
  • The Current Switch outputs are isolated solid state switches and are available in Normally Open and Normally Closed configurations.

  • Also offered in the Current Switch series is a unit with field-adjustable time delay.

  • All current switches are panel-mountable as standard and convenient din-rail adaptor accessories are available.
What’s New ...
  • AcuAMP single phase AC current switches are now available in both N.O. and N.C. output configurations.
acuAMP Current Sensing Switches

ACS150 Series - Single Range AC Current Operated Switches

ACS150 Series current operated switches combine a current transformer, signal conditioner and limit alarm into a single package for use in monitoring or proof of operation applications.
  • Adjustable setpoint range of 1 to 150 amps and universal, solid-state outputs
  • The self-powered ACS150 can be tailored to provide accurate and dependable digital indication of over-current conditions across a broad range of applications
  • Available in fixed-core and split-core enclosure styles.
ACS150 series current switches are priced from $63.00 (ACS150-AE-F)

ACS200 Series - Multi Range AC Current Operated Switches

ACS200 series current operated switches provide the same dependable status indication as the ACS150 series, but with added resolution. A choice of three jumper-selectable input ranges allows the ACS200 to be tailored to an application and provides more precision in setpoint adjustment.
  • Self-powered, isolated solid-state relay outputs, multiple input ranges
  • Choice of split-core or fixed-core enclosures
  • Five-year warranty are standard
ACS200 current sensing switches start at $68.00 (ACS200-AA-F)

ACSX Series - Multi Range AC Current Operated Switches with Time Delay

The ACSX series high-performance current-operated switch has a field-adjustable time delay feature that minimizes nuisance trips during start-up and operation.
  • These switches are designed for motor status applications where setpoint accuracy and repeatability are critical
  • Offer a linear setpoint characteristic and constant hysteresis

ACSX switches with time delay start at $79.00 (ACSX200-AE-F)


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)