AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  Terminal Blocks > ZipLink Pre-Wired PLC Connection Cables & Modules

Products Overview Technical Info Manuals
 
Subcategories:  DirectLogic 05/06 PLC ZipLinks  DirectLogic 205 PLC ZipLinks  DirectLogic 305 PLC ZipLinks  DirectLogic 405 PLC ZipLinks  CLICK PLC ZipLinks  ZipLink Specialty Modules & Cables  

Shop for this product


ZIPLink Pre-Wired PLC Connection Cables and Modules

ZIPLink PLC cables help eliminate the tedious process of wiring PLC I/O to terminal blocks

Check out our competitive prices

Wiring programmable logic controllers (PLCs) can be a real chore.
  • You have to get wire, cut it, strip it, screw it to the PLC I/O module terminal, route it to a terminal strip, label it, stick it into a field terminal block, screw it down . . .

  • Or, you could remove the connector on a DirectLOGIC I/O module, snap one of the ZIPLink cables in its place, and snap the other end into the connector module mounted on DIN rail nearby. Not only is it faster, it looks a lot better and makes following wires and cables a piece of cake!

  • ZIPLink PLC connector cables are available in a variety of styles to suit your needs.

  • Some of our PLC cables are designed exclusively for DirectLOGIC PLCs, while others may be used with a variety of PLC brands.

  • ZIPLink cables are available in a number of pre-wired and ready-to-wire configurations that accommodate the majority of our most popular discrete input and output PLC I/O modules.

  • Analog and high current PLC I/O modules are not now supported by ZIPLink PLC cables.
ZIPLink prices start at $21.50 for modules and $23.00 for PLC connection cables.

Available ZIPLink modules include support for:
  • DirectLOGIC PLCs: Whether you want the ability to quickly wire simple point-to-point connections, or the ability to fuse, switch, or isolate your outputs, or the convenience of LED device status indication for monitoring your inputs, we have a ZIPLink module that is right for you. Most DIN-rail mountable ZIPLink modules are available in your choice of eight or sixteen-channel versions, in either 24 VDC or 110 VAC voltages.

  • Other PLC brands: Use ZIPLink “pigtail” cables and connector modules to wire to most brands of PLCs or controllers. These connector cables are supplied with a “plug and play” connector on one end, and an unwired, color-coded wire bundle on the other end for user connection to the PLC or controller terminal block.

  • D-subminiature connectors: For PLCs, controllers, operator interfaces, or other devices utilizing D-subminiature connectors, we now have standard ZIPLink cables and connector modules in 9, 15, and 25-pin male/female configurations for fast, convenient wiring.

  • Specialty ZIPLink connector modules: Got an RJ12 connector that you need to wire to? Use our RJ12 connector module. Need just a couple of additional relays in your PLC system? Try our single or four-channel relay socket modules. Having PLC problems due to transient noise generated from switching inductive loads? Try our 8-channel transorb diode modules to clear up those problems fast.

Complete ZIPLink Overview

ZIPLink PLC Connection Cable

NOTE: For more details, select the "Products" tab and click on the desired "Item Code", or select the "Technical Info" tab.


Competitive Comparison
 

Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)