AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at: What's New
Products Overview Technical Info Manuals
 
Subcategories:  Programmable Controllers  Field I/O  PC-based Control  Industrial Monitors  Software Products  Operator Interfaces  Enclosures  AC Motors  AC Drives  Process Controls  Motor Controls  Motion Control  Circuit Protection / Fuses / Disconnects  Relays / Timers  Pushbuttons / Switches / Indicators  Stacklights  Sensors / Encoders  Terminal Blocks  Wiring Solutions  Ethernet / Serial / Wireless Comm.  Power Products (Electrical)  Power Transmission (Mechanical)  Memory Devices  Tools  


Get the RSS feed for AutomationDirect site and product news. RSS feed for our site and product news

NEW PRODUCT NOTIFICATION: Would you like to be notified when AutomationDirect introduces new products? Sign up for our new product notification e-mail service.



Hammond Control Power Transformers8-13-2008

New Series of Hammond Control Power Transformers
AutomationDirect now offers the PG series of 120x240 / 12x24 VAC HPS Imperator control power transformers as an addition to the existing 240x480 / 120x240 VAC MQMJ Series. Designed to meet industrial applications where electromagnetic devices such as relays, solenoids, etc. are used, they maximize inrush capability and output voltage. These transformers are 50/60 Hertz, 600V class, machine tool rated with VA range from 50 VA up to 1500 VA. They are cUL Listed, CE Mark, and RoHS Compliant. Finger safe terminal covers and primary side fuse kits are available as accessories. Hammond Control Transformers are priced from $30.00 (PH50PG) to $141.00 (PH1000MQMJ).


Isolated Multiple Output DC to DC Converter8-13-2008

Rhino Isolated Multiple Output DC to DC Converter
The FA-DCDC-1 is a DIN-rail or panel mount DC to DC converter with +10, -10, +5, and -5 VDC isolated outputs. The input voltage range is 12-24VDC and the input voltage can be from a regulated source (power supply) or un-regulated source (battery, solar cells). With multiple outputs and 1500V isolation from input to outputs and output to output, the FA-DCDC-1 is designed to handle many types of configuration applications and isolation problems. The FA-DCDC-1 is priced at $59.00 .


Electrical building/hook-up wire7-2-2008

General purpose electrical wire starting at $29.00
AutomationDirect has expanded its line of electrical wire for industrial applications to include 2,500-foot reels for its MTW, TFFN and THHN wire types. Available in sizes ranging from 4 to 18 gauge, and in the most popular colors, 500-ft. spools start at $29.00 and 2,500-ft. reels start at $145.00 . Also now available in sizes from 12-18 AWG is a blue/white stripe style commonly used in DC control wiring.


C-more 6-inch Micro-Graphic panels7-2-2008

View more with 6-inch C-more Micro-Graphic Panels
AutomationDirect's C-more Micro-Graphic HMI line now includes 6-inch text/graphic panels with touch screen displays. The 6-inch panels can be mounted in landscape (horizontal) or portrait (vertical) mode. Optional keypad bezels are also available for either horizontal or vertical panel mounting. C-more 6” micro-graphic panels are equipped with drivers to support all DirectLOGIC protocols as well as Allen-Bradley DF1 Full duplex, Allen-Bradley DF1 Half duplex, Allen-Bradley PLC5 DF1, AB DH485, Omron Host Link, Omron FINS serial, GE SNPX, Mitsubishi Melsec FX, Siemens PPI, and Entivity Modbus RTU. The 6-inch C-more Micro-Graphic panels are priced at $299.00 and the optional keypad bezels are $99.00 .


IronHorse Gearboxes6-18-2008

IronHorse Worm Gearbox Speed Reducers
AutomationDirect's new IronHorse™ gearboxes are designed for use with C-face electric motors to reduce output speed, increase torque, change drive direction, or to run two loads from one motor Applications include conveyors, packaging machines, rotary tables, etc. The IronHorse gearbox lineup includes right angle worm gearboxes with right-hand output shafts and dual shaft worm gearboxes (both right and left output shafts). Four frame sizes and six gear ratios are offered and mounting bases are also available for ease of installation. IronHorse gearboxes are priced from $130.00 and mounting bases start at $13.00 .


Think & Do Version 6.06-4-2008

Think & Do 8.0 advanced PC-based control and HMI
Think & Do™ Version 8.0 is an advanced control platform that lets you develop, deploy and operate high-value automated manufacturing and material handling systems. Think & Do 8.0 integrates flowchart logic, a full-featured HMI package, easy SQL interface and a common database for HMI, logic, motion, vision and PID process control. Along with powerful drawing and animation tools, the new HMI provides real-time and historical trending and alarming. Think & Do 8.0 is priced at $1,895.00 .


DL205 Protected DC output modules6-4-2008

New DirectLOGIC DL205 modules offer protected DC outputs
The 16-point F2-16TD1P and F2-16TD2P DC Output Modules are Electronic Short Circuit Protected (ESCP) and detect missing external 24VDC, open load, over temperature, and over load current faults. Input points are automatically assigned as the fault status indicators. The modules offer either current source or sinking outputs and are priced at $119.00 . These new modules are supported in D2-250-1 and D2-260 CPUs only.


ProSense Pressure Sensors4-30-2008

ProSense Pressure Transmitters and Switches
ProSense™ pressure sensors are designed to monitor system pressure in applications such as hydraulics and pneumatics. PSD series electronic pressure switches, using strain gauge technology, are an ideal alternative to mechanical piston pressure switches. Mechanical adjustment dials rotate quickly to establish the setpoint and resetpoint; the switches detect pressure ranges up to 5800 psi (400 bar).

PTD Series compact pressure and vacuum transmitters provide an analog output for reliable indication of pressures up to 1000 psi and vacuums to -14.5 psi. Pressure transmitter output options include 4 to 20 mA or 0 to 10 Volts and vacuum-style transmitters have 20 to 4 mA or 10 to 0 Volt outputs. PSD pressure switches are priced at $89.00 and PTD pressure transmitters are $125.00 .


AcuAMP Current Sensors4-30-2008

New AcuAMP Current Sensors have input ranges up to 2000 A
AcuAMP™ single phase AC current transducer input ranges are now user-selectable from 2 A to 2000 A. These newest AcuAMP transducers are fixed core and have jumper selectable inputs from 375 amps all the way up to 2000 amps. Output is 4-20ma. Additionally, AcuAMP single phase AC current switches are now available in both N.O. and N.C. output configurations.

AcuAMP high performance current transducers and switches are available in split-core or fixed-core models and offer outstanding features, flexibility and durability. All models carry a five-year warranty. Current transducer prices start at $73.00 and current switch prices begin at $63.00 .


2008 Price Addendum4-16-2008

2008 Addendum to Catalog Vol. 12 Now Available
If you are a current customer or you requested a catalog within the past 12 months, you will automatically receive our Catalog Addendum with price list update. It contains many new products, including hookup wire, a family of Ethernet switches and additions to our pushbutton and circuit protection lines. Look for lower prices, by an average of 10%, on many popular models in our proximity and photoelectric sensor lines.

There are a number of other product lines for which we have held prices stable for at least a year, but for which increases have now become necessary. The average price change over those affected parts is 6%. All new prices are effective April 16, 2008. We continually make every effort to offer you the best value in automation, with quality products, low prices and top-rated service, and we hope you continue to view us as a valued supplier. For a complete list of price changes, view this EXCEL file.


Rhino DC to DC Converters4-2-2008

Rhino DC to DC Converters
With four models, the new PSP series of DIN-rail mount DC-to-DC converters accepts a wide range of input voltages from 9.5 to 18VDC and 18 to 75VDC to allow operation from all popular DC supply voltages. By tightly regulating output voltages, these DC/DC converters provide reliable power sources for process controls, factory automation systems and other sensitive equipment in the industrial environment. DC to DC converters are priced from $70.25 .


High Contrast C-more Micro3-12-2008

High Contrast Displays for C-more Micro-Graphic Panels
The 3.1" C-more Micro-Graphic panel line now includes white screen versions for applications where higher screen contrast is required. The new panel models, in both touch and non-touch, feature white and red LED backlights and support 5 selectable backlight colors. In addition to the existing DirectLOGIC PLCs, Modbus RTU and Allen-Bradley DF1 protocols, new communication drivers have been added to support Allen-Bradley DH485, Siemens PPI, and GE SNPX for Micro 90 and VersaMax Micro. C-more Micro-Graphic panel prices start at $139.00 .


18 gauge wire2-13-2008

We've added 18 gauge wire!
Due to overwhelming demand, AutomationDirect has added 18 gauge MTW and TFFN styles to the new offering of hookup wire, great for panel and instrumentation wiring. Our offering now includes 10 to 18 gauge MTW, 4 to 14 gauge THHN and 16 to 18 gauge TFFN. All styles and sizes are available in a variety of colors. 18 AWG Electrical hook-up / building wire prices start at $29.00 for 500 ft. reels / spools.


Single Pack Fuse Holders12-12-2007

Fuse Holders Now Available in Single Packs
AutomationDirect now offers Edison fuse holders in single packs. The CHM and CHCC models feature multiple-pole configurations, finger-safe protection and optional “open-fuse” indication. Multi-phase connections are available for ganging poles. Each fuse holder is 35mm DIN rail-mountable. Class CC fuse holders are UL listed, CSA certified and CE compliant, while the Midget models are UL recognized, CSA certified, CE compliant, and IEC approved. Prices for Edison fuse holders start at $6.75 for a single pack and $56.00 for a twelve pack.


Stride Ethernet Switches12-12-2007

Stride™ Ethernet Switches and Media Converters
AutomationDirect has launched its new line of Stride™ industrial-grade unmanaged Ethernet switches and media converters. Built for industrial environments, the new Ethernet switches are designed specifically for PLC, HMI and drive users. Available are 5-port and 8-port Ethernet switches, 4-port and 8-port Ethernet switches with one 100BaseF fiber port, and an Ethernet to Fiber Media Converter. Stride™ Ethernet switches are priced from $99.00 .


Electrical Hook-Up / Building Wire12-12-2007

Electrical Hook-Up / Building Wire
AutomationDirect now offers three insulation types of electrical wiring for industrial applications. Type MTW is used in control cabinets, machine tool applications and appliance wiring applications. Type TFFN conductors are primarily used as fixture wire. Type THHN building wire is intended for general purpose industrial applications. Multiple wire sizes and colors are available. Electrical hook-up / building wire prices start at $29.00 for 500 ft. reels / spools.


New Foot Switches11-14-2007

Foot Switches and LED Pilot Devices
New foot switches, in single and double units, are designed for machines such as shearing and spinning machines, lathes, wrapping machines and riveting machines and presses. Foot switches are available in two operational formats: free movement and foot switch locked in neutral position. Foot switches are priced from $39.00 to $85.00 . The extensive line-up of AutomationDirect pilot devices now includes 24V and 120V LED illuminated 22mm metal pushbuttons, selector switches, and indicators. The 22mm metallic LED pilot lights start at $14.00 .


2007 AutomationDirect Catalog10-15-2007

AutomationDirect's New 2007 Catalog
The new AutomationDirect catalog is out and offers over 6,500 industrial automation products for a wide variety of automation and control projects. There are 2000 pages loaded with product descriptions, photos, technical specifications, application information and complete pricing.

This year we’ve added an extensive lineup of general purpose IronHorse™ AC motors from 1/3 to 300 hp to complement our existing Marathon Electric inverter-duty motor line. You’ll also find new ATLAS™ LCD touch monitors, SOLO™ temperature/process controllers, Hammond control transformers, I-Flex™ flexible liquid-tight tubing, AcuAMP™ current sensors, disconnect enclosures and, as always, new PLC modules.

The catalog features high-quality automation products with prices well below the industry average, same-day shipping of in-stock items, the best documentation in the industry, and award-winning sales and technical support. For a FREE catalog call 800-633-0405 or [request your catalog online].


New Molded Case Circuit Breakers and Handles9-26-2007

New Molded Case Circuit Breakers and Handles
AutomationDirect has expanded its line of Molded Case Circuit Breakers (manufactured by Eaton Electric Inc.) by adding three new G-Frame breakers (70 to 90A) and four F-Frame breakers (60 to 90A). Additional shaft lengths and NEMA 4/4X ratings for the rotary and flexible shaft handles are also new. These MCCBs are designed to provide branch and feeder circuit protection in industrial control panels and supply protection against overload in conductors and short circuits in connected equipment such as motors. The MCCBs are UL, CSA, IEC rated and meet NEMA standards. Their small size, in relation to standard circuit breakers or other comparable devices, saves panel space. The lineup includes G, F, K and L frame sizes with rotary and flexible shaft handles available for each. MCCB prices start at $172.25 . Rotary and flexible shaft handles range in price from $42.00 to $315.50 .


IronHorse General Purpose Motors9-26-2007

IronHorse™ General Purpose AC Motors
IronHorse motors are manufactured for AutomationDirect by a leading motor supplier with over 20 years experience delivering high-quality motors to the demanding North American market. IronHorse motors are in stock and ready to ship (with FREE shipping on orders over $300) and each motor comes with a solid 2-year warranty. The complete IronHorse lineup includes 1/3 to 2 hp TEFC 56C rolled steel frame single-phase and three-phase AC motors with flange mount and removable mounting bases, 1 to 300 hp TEFC cast iron T-frame three-phase AC motors with mounting feet and available accessory C-flange kits for flange mounting, plus STABLE™ motor slide bases for adjustable mounting of NEMA 56 to 449T motors. IronHorse AC Motor prices start at $86.00 and the STABLE slide bases begin at $8.00


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe
Security Certificates
Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement
Site Map
(web2 adc_charlie)