AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Our offices will be closed on Thursday & Friday, November 27th & 28th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET on Wednesday, November 26th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after 3:00PM ET on Wednesday, November 26th will ship on Monday, December 1st.
You are looking at:  Wiring Solutions > Wire Duct & Accessories > DINOSAUR Flexible Duct

Products Overview Technical Info Manuals
 
Categories:  T1 Series Wire Duct with Cover  T1E Series (Thin Finger) Wire Duct with Cover  T1 / T1E Spare Duct Covers  T1 / T1E Wire Duct Accessories  DINOSAUR Flexible Duct  Spiral Wrap  Braided Sleeve  

Shop for this product
Do you need a flexible wire duct solution?

Dinosaur Flexible Wiring Duct (DN Series)

The DN series "dinosaur" self-adhesive flexible duct is ideal for wiring to cabinet doors, from control panels, for that part of the cable run that leans against the side of the control cabinet and for electronic equipment. It is resilient and can be bent and twisted without breaking. This ducting is manufactured from low-smoke, halogen-free polypropylene material, and it carries a UL 94V-0 flammability rating and CSA approval. Use this flexible ducting to organize and protect crucial wires and cables in industrial environments.

This flexible ducting is available in light gray or white. (Part numbers end in "G' for light gray, or "W" for white.)
A standard carton may contain either 20, 36, 42 or 64 pieces, dependent on the ducting size.

Features include:

  • Individual wires can easily be added or removed from the wires already within the duct

  • Enclose and secure wiring or cables without requiring a duct cover

  • This type of ducting is convenient for applications requiring frequent access to wiring

  • Easy addition or removal of wires after termination without special tools

  • Can be used in extreme operating conditions (maximum high temp. up to 176°F)

  • Withstands mechanical stress when installed (i.e. earthquake, falling equipment)

  • Can be cut to desired length using scissors or a knife


Dinosaur Flexible Ducting Dimensions

The ducting pieces come in lengths of 19.7 inches (500.38 mm) and in several sizes including:

  • .5 x .5 inches (12.7 x 12.7 mm)
  • .75 x .75 inches (19.05 x 19.05 mm)
  • 1 x 1 inches (25.4 x 25.4 mm )
  • 1.5 x 1.5 inches (38.1 x 38.1 mm)

NOTES:
When applying self-adhesive wiring duct, make sure that the surface is perfectly clean and dry.


For further details or technical specifications, select the desired product category and select the "Products" tab and click on the desired "Item Code" link, or select the "Technical Info" tab.


Shop for this product
Shopping Tips



For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web5 adc_bravo)