AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
You are looking at:  AC Motors > Marathon Inverter Du... > Marathon Inverter Du... > Marathon Blue Max w/... > Y516-A775


Y516-A775
Inverter-duty AC motor, Marathon Electric Blue Max series with HS35 encoder, 230/460 VAC, 3-phase, 75 hp, 1800 RPM, 365TC frame TEBC

This is a direct ship item from Marathon.
Warranty onThis item is supported by Authorized Marathon Service Centers.This document is also available in our Tech Support section of the web site.
This is a leadtime item which may not be available for up to 10 business days.
Y516-A775
Documentation Links
Specifications 

Agency Approval Checklist
(CE/UL/CUL/CSA/RoHS docs)
Item Shipping Weight: 1050 lbs.
MADE IN USA
HS Code: 8501.52
Item Code Short Description Price (US $) Quantity Stock Status
Specs
Fav/BOM
Y516-A775
MOTOR BLUEMAX ENC 75HP 230/460VAC 1800RPM
Direct ship item from Marathon. Due to weight restrictions this item must ship via Freight.

30-day returns are not offered on this item.
$6,744.00   Leadtime Item. See item description for details
For each item, enter the quantity you wish to order and press Update. Items can be added to your favorites list or a bill of materials by clicking on the icon in the right hand column.





For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2009 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web4 adc_bravo)