AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Our offices will be closed on Thursday & Friday, November 27th & 28th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET on Wednesday, November 26th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after 3:00PM ET on Wednesday, November 26th will ship on Monday, December 1st.
You are looking at:  PC-based Control > WinPLC Products > H2-ERM-F


H2-ERM-F
Ethernet Remote Master module, master Ethernet remote I/O on a Fiber Optic network at 10 Megabaud, cable not included. Must be installed in a local base, with a D2-240, D2-250(-1), D2-260 or H2-WPLCx-xx in the CPU slot. Ethernet cable connects to H2/4-EBC-Fs directly or via Ethernet hub(s).

If you are purchasing this product as part of a system with no DL205 CPU, and do not require a D2-USER-M manual, you should order or download the D2-INST-M manual, which covers installation and I/O specifications of DL205 base and I/O products.
H2-ERM-F
Documentation Links
Item Shipping Weight: 0.1804 lbs.
MADE IN USA
HS Code: 8537.10
Item Code Short Description Price (US $) Quantity Stock Status
Specs
Fav/BOM
H2-ERM-F
REMOTE MASTER MODULE 10MB 205 FIBER ETHERNET
$355.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Favorites can also be stored by checking the box and pressing Update.





For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web6 adc_bravo)