AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405   AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405AutomationDirect.com - The common sense way to buy industrial controls. 1-800-633-0405
Click here to view your shopping cart.
Cart  
Total $0.00  

Product Lines
Other site information from AutomationDirect FREE online Seminars FREE online tech support Get your copy of our latest product information in print for handy reference
Home Tech Support Downloads Product Info Documentation About Us My Account
Search
Site Map | Email Us | Contact us
Help | Business Policies |
1-800-633-0405
*Free shipping is available for orders over $300 within the U.S. and Puerto Rico, which are typically shipped via UPS ground service, or LTL for heavy items. (Free shipping offer does not apply to motors over 100 lbs. or enclosures over 150 lbs.going to Alaska, Hawaii or Puerto Rico.) See terms & conditions for full details on all shipping
Our offices will be closed on Thursday & Friday, November 27th & 28th, for Thanksgiving
Orders for stock items placed by 3:00 PM ET on Wednesday, November 26th will ship same day (if paid for by Credit Card or charged to a PO account in good standing). Orders placed after 3:00PM ET on Wednesday, November 26th will ship on Monday, December 1st.
You are looking at:  Process Controls > Temperature / Process Controllers > 1/4 DIN Size (SL9696 Series) > SL9696-VVE


SL9696-VVE
SOLO (tm) dual-output process controller, 1/4 DIN, with two 11-15 VDC pulse outputs (40mA max) and two 3A SPST alarm relays. Universal inputs include T/C, RTD and analog (0-5V, 0-10V, 0-20mA, 4-20mA, 0-50mV) plus a selectable event input, accepts 100-240 VAC operational power. PID, ON/OFF and manual control plus 64-segment Ramp/Soak profile, standard RS-485 communications (Modbus ASCII and RTU). Mounting clips are included.

Installation sheet comes with each SOLO Temperature / Process Controller.
SL9696-VVE
Documentation Links
Item Shipping Weight: 0.7818 lbs.
MADE IN TAIWAN
HS Code: 9032.89
Item Code Short Description Price (US $) Quantity Stock Status
Specs
Fav/BOM
SL9696-VVE
DUAL OUTPUT TEMP CONTROLLER, 1/4 DIN OUT1-PULSE, OUT2-PULSE, EVENT INPUT
$129.00   This item is currently in stock. If leadtime is shown, the item is available and the leadtime delay may not occur.
For each item, enter the quantity you wish to order and press Update. Favorites can also be stored by checking the box and pressing Update.





For payment options we accept VISA, MasterCard, Discover, American Express, I-Checks, or company purchase orders.
SecurityMetrics Credit Card Safe

Comments and suggestions: store@automationdirect.com | Order Assistance/Sales: sales@automationdirect.com
Copyright © 1999-2008 Automationdirect.com. ALL RIGHTS RESERVED. Privacy Statement

Site Map
(web6 adc_bravo)