| C-more Touch Panel User Manual and Product Inserts |
View / Download the complete manual
Do you have a fast Internet connection and want the complete user manual as one file (to print out, for example)? Click the link above to view the complete manual. The file size for the complete manual is 12.3 MB. Individual chapters and appendicies may be downloaded below.
Jump
to Maintenance and Accessory Insert Sheets
If you have problems viewing a PDF document or wish to save any PDF to your computer for future use, right-click on the link to the document, select "Save Target As" or "Save As", and select the location on your computer where the file will be saved.
| Manual Contents |
| Chapters |
|
| Chapter 1 |
Getting Started |
| Chapter 2 |
Specifications |
| Chapter 3 |
Accessories |
| Chapter 4 |
Installation and Wiring |
| Chapter 5 |
System Setup Screens |
| Chapter 6 |
PLC Communications |
| Chapter 7 |
Maintenance |
| Chapter 8 |
Troubleshooting |
| Chapter 9 |
Replacement Parts |
| Appendicies |
|
| Appendix
A |
PLC Protocol Error Codes |
| Appendix B |
Touch Panel Runtime Errors |
| Appendix C |
Mounting Clips prior to April 2006 |
The
following individual instruction sheets are included with the optional accessories
and replacement parts, and although the information is included in the EA-USER-M
manual, these instruction sheets are part number specific.
| Bulb Replacement Instructions | |
| |
EA-8-BULB: Backlight Bulb Replacement Instructions - 8-inch panels |
| |
EA-10-BULB: Backlight Bulb Replacement Instructions - 10-inch panels |
| |
EA-12-BULB: Backlight Bulb Replacement Instructions - 12-inch panels |
| |
EA-15-BULB: Backlight Bulb Replacement Instructions - 15-inch panels |
| Bezel Replacement Instructions | |
| |
EA-8-BEZEL: Bezel Replacement Instructions - 8-inch panels |
| |
EA-10-BEZEL: Bezel Replacement Instructions - 10-inch panels |
| |
EA-12-BEZEL: Bezel Replacement Instructions - 12-inch panels |
| |
EA-15-BEZEL: Bezel Replacement Instructions - 15-inch panels |
| 6" Adapter Plate Instructions | |
| |
EA-6-ADPTR: 6” Adapter Plate Installation |
| |
EA-6-ADPTR-GSK: 6” Adapter Plate Gasket Replacement Instructions |
| Mounting Clip Instructions | |
| |
EA-BRK-1: 6" Mounting Clips Installation Instructions |
| |
EA-BRK-2: 8 - 15" Mounting Clips Installation Instructions |
| Other Instructions | |
| |
EA-AC: AC Power Adapter Installation |
| |
EA-CF-IF: CF Card Interface Module Installation Instructions |
| |
EA-COMCON-3: D-SUB 15-pin to Terminal Block Adapter |
| |
EA-ADPTR-4: D-SUB 15-pin 90 degree PLC Communication Adapter |
| |
EA-EXP-OPT: Expansion Assembly Installation Instructions |
| |
EA-XX-COV2: Non-glare Screen Cover Installation Instructions |
| |
EA-XX-GSK: Gasket Replacement Instructions |